CHECKOUT Your Cart: Empty

Black Standard Universal Server Rack Cabinet Shelf

CABSHELF

Add a sturdy, fixed shelf into almost any server rack or cabinet

49,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 24

The Black CABSHELF Standard Universal Server Rack Cabinet Shelf helps to efficiently organize your mission critical computer hardware and accessories by adding a fixed shelf with the capacity to hold up to 20 kg (44 lbs).

Universally mountable in any standard front mount 19” server rack or cabinet, the rack shelf is constructed of sturdy, cold-rolled steel for long-term durability.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage
  • Rugged steel construction for durability in harsh environments
Features
  • Heavy duty steel construction
  • 44.2 lbs. (20kg) weight capacity
  • Mountable in any standard 19” rack or cabinet
Applications
  • For use with all 19" wide Server Racks and Cabinets
  • Supply additional storage space for mission critical hardware
Product Numbers
Ingram Micro Italy V931271
Ingram Micro Netherlands 1822354
Ingram Micro Spain V931271
Ingram Micro France V931271
Ingram Micro Sweden V931271
UPC Code 065030790796
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
U Height 2U
Performance
Weight Capacity 20 kg [44.2 lb]
Physical Characteristics
Color Black
External Width 444.5 mm [17.5 in]
External Height 81.2 mm [3.2 in]
External Depth 406.4 mm [16 in]
Packaging Information
Shipping (Package) Weight 3.7 kg [8.2 lb]
What's in the Box
Included in Package 1 - Fixed Shelf for 7230CABINET
Certifications, Reports and Compatibility

Downloads

Manual(s):
Data Sheet(s)