CHECKOUT Your Cart: Empty

22in Black Deep Sliding Server Rack Cabinet Shelf

SLIDESHELFD

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

120,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 12

The Black SLIDESHELFD 22in Deep Sliding Server Rack Cabinet Shelf lets you add a 2-in-1 slide-shelf / keyboard tray that helps you keep costs down and productivity up.

As your server cabinet needs change, the SLIDESHELFD changes to suit by allowing you to use it as a sturdy sliding shelf, or a 1U pull out drawer with a weight capacity of 55 pounds. Simply flip the installed drawer over and it becomes a shelf to hold monitors, laptops and other diagnostic equipment. An easy-to-hide handle pulls out to help you get a grip on the situation and hides away quickly.

The rack shelf includes all of the tools needed for installation, and is compatible with standard 19in racks and cabinets with a 22in depth, including the StarTech.com 7236CABINET, RK2236BKF, RK4236BK, and RK4236BKNS DuraRak cabinets.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage
  • The ability to switch from a sliding shelf, to a 1U sliding drawer provides versatility for handling various storage solutions in the rack
  • Rugged steel construction for durability in harsh environments
Features
  • Functions as a sliding shelf, or a 1U drawer when inverted
  • 25kg (55lbs) weight capacity
  • Sturdy, cold-rolled steel construction
  • 22in (550mm) Depth
  • Includes all rails and mounting hardware
Applications
  • For use with all 19" wide Server Racks and Cabinets
  • Supply additional sliding storage space for mission critical hardware
Product Numbers
Ingram Micro Italy V931457
Ingram Micro Netherlands 1822441
Ingram Micro Spain V931457
Ingram Micro France V931457
Ingram Micro Sweden V931457
UPC Code 065030791076
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
U Height 1U
Frame Type Steel
Performance
Weight Capacity 25 kg [55.3 lb]
Physical Characteristics
Color Black
External Width 445 mm [17.5 in]
External Height 45 mm [1.8 in]
External Depth 559 mm [22 in]
Product Weight 5.7 kg [12.6 lb]
Packaging Information
Shipping (Package) Weight 6.5 kg [14.5 lb]
What's in the Box
Included in Package 1 - 1U Sliding Shelf
2 - Front and Rear Mounts
2 - Rails
1 - Pack of hardware including screws, nuts, and bolts
Certifications, Reports and Compatibility