2U Vented Rack Mount Cantilever 2 Post Shelf - Mid/Center Mount Sever Rack Cabinet Shelf - 150lbs / 68kg
CABSHF2POSTVAdd a high capacity mid-mount vented shelf to almost any standard 2 post server rack
The CABSHF2POSTV 2U Heavy Duty Mid-Mount Vented Rack Mount Shelf for 2 Post Racks allows you to add a high capacity mid-mount fixed shelf to almost any standard 2 post server rack.
The included mounting brackets can be adjusted to accommodate different post depths, making this 2U shelf a universal solution for 2 post rack storage, while the vented design helps to improve airflow in the rack. Constructed using 1.6mm SPCC commercial grade cold-rolled steel, this durable 2 post rack shelf can hold up to 67kg (150lbs) of equipment - a perfect solution for storing non-rackmount equipment, tools, peripherals or accessories in your rack to keep them readily accessible.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Adjustable depth mid-mount design fits virtually any standard 19" 2 post rack
- Vented server rack shelf improves air flow and helps lower temperatures in the rack
- Durable steel construction holds up to even the harshest industrial environments
Features
- 2U Vented 2 Post Rack Shelf
- Fits all standard 19" 2 Post racks
- SPCC 1.6mm Cold-rolled steel construction
- Mid-mount design
Applications
- Supply additional storage space for mission critical hardware and non-rack mount equipment
- For use with all 19" wide, 2 Post Server Racks
Product Numbers
| Ingram Micro Belgium | 2086072 |
| Ingram Micro España | V932071 |
| Ingram Micro Italy | V932071 |
| Ingram Micro Netherlands | 2086072 |
| Ingram Micro Sweden | V932071 |
| Ingram Micro France | V932071 |
| UPC Code | 065030848138 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Mounting Options | Mid-Mount |
| Performance | |
| Weight Capacity | 67.9 kg [150 lb] |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Enclosure Thickness | 1.6 mm [0.1 in] |
| External Width | 484 mm [19.1 in] |
| External Height | 88 mm [3.5 in] |
| External Depth | 552 mm [21.7 in] |
| Product Weight | 4.1 kg [9.1 lb] |
| Maximum Mounting Depth | 152.4 mm [6 in] |
| Minimum Mounting Depth | 76.2 mm [3 in] |
| Packaging Information | |
| Shipping (Package) Weight | 4.9 kg [10.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 2U Vented 2 Post Rack Shelf |
| 4 - Brackets | |
| 8 - #10-32 UNF Cage Nuts | |
| 8 - #10-32 UNF Nuts | |
| 8 - #10-32 UNF, 3/8"L Screws | |
| 8 - #10-32 UNF, 5/8"L Panel Screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CABSHF2POSTV.pdf
English - CABSHF2POST-DE.pdf
Deutsch
Data Sheet(s)
- CABSHF2POSTV_Datasheet.pdf
English - CABSHF2POSTV_Datasheet-DE.pdf
Deutsch - CABSHF2POSTV_Datasheet-ES.pdf
Español - CABSHF2POSTV_Datasheet-FR.pdf
Français - CABSHF2POSTV_Datasheet-IT.pdf
Italiano - CABSHF2POSTV_Datasheet-NL.pdf
Nederlands






















