19in Vented Adjustable Depth Sliding Server Rack Cabinet Shelf
UNISLDSHF19Increase peripheral and equipment accessibility with this vented sliding cabinet shelf
The UNISLDSHF19 19in Vented Adjustable Depth Sliding Server Rack Cabinet Shelf offers a simple way to install non rack mountable equipment into a server cabinet or open server rack.
Offering a weight capacity of up to 50 lbs (22 kg), the sliding rack shelf features a ventilated, cold-rolled steel shelf on two locking adjustable rails which allow the shelf to be installed into cabinets or racks with mounting depths from 20in (510mm) to 30in (744mm). The locking feature locks the shelf 3/4 of the way out, preventing the shelf from accidentally falling out of the rack or sliding back in before maintenance is complete.
Backed by a StarTech.com lifetime warranty.
The StarTech.com Advantage
- Ventilated shelf design improves air flow and helps lower temperatures in the rack
- Simple sliding and locking mechanism makes it easy to access anything even deep on the shelf
- Adjustable rails offer compatibility with almost any server rack or cabinet
Features
- Constructed from 16 gauge cold rolled steel
- Highly ventilated to reduce airflow impedance
- Supports up to 22.7 kg (50 lb) of equipment
- Meets EIA RS-310-C standards
- Locking rails prevent the shelf from sliding all the way out
- Includes Mounting screws and nuts
Applications
- For use with all 19" wide Server Racks and Cabinets
- Add a sliding rack mounting option for non rack mountable equipment
Product Numbers
| Ingram Micro Belgium | 1822449 |
| Ingram Micro España | V931291 |
| Ingram Micro Italy | V931291 |
| Ingram Micro Netherlands | 1822449 |
| Ingram Micro France | V931291 |
| Ingram Micro Sweden | V931291 |
| UPC Code | 065030837859 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Frame Type | Steel |
| Industry Standards | EIA RS310-C |
| Performance | |
| Weight Capacity | 22.7 kg [50.2 lb] |
| Physical Characteristics | |
| Color | Black |
| External Width | 480 mm [18.9 in] |
| External Height | 88.6 mm [3.5 in] |
| External Depth | 610 mm [24 in] |
| Product Weight | 4.1 kg [9.1 lb] |
| Maximum Mounting Depth | 744 mm [29.3 in] |
| Minimum Mounting Depth | 510 mm [20.1 in] |
| Packaging Information | |
| Shipping (Package) Weight | 8400 g [296.5 oz] |
| What's in the Box | |
| Included in Package | 1 - Sliding Shelf |
| 8 - M6 Screws | |
| 8 - M6 Cage Nuts | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- UNISLDSHF19.pdf
English - UNISLDSHF19-FR.pdf
Français
Data Sheet(s)
- UNISLDSHF19_Datasheet.pdf
English - UNISLDSHF19_Datasheet-DE.pdf
Deutsch - UNISLDSHF19_Datasheet-ES.pdf
Español - UNISLDSHF19_Datasheet-FR.pdf
Français - UNISLDSHF19_Datasheet-IT.pdf
Italiano - UNISLDSHF19_Datasheet-NL.pdf
Nederlands




























