Server Management / Rackmount KVM Consoles / CABUKKEYBD
Replacement UK Keyboard for the 1UCABCONS Series Consoles
CABUKKEYBDInstall a replacement keyboard on your 1UCABCONSxx series rack console - UK
59,99 € EUR
In Stock: Europe : 314
Prices may be lower from Resellers: View all Resellers View all Distributors
This Replacement UK Keyboard is specifically designed for StarTech.com's 1UCABCONS Series Consoles, providing a cost-effective alternative to replacing the entire console due to a defective or damaged keyboard.
The StarTech.com Advantage
- Modular design makes replacing the keyboard quick and easy
Features
- 104-key UK Standard Layout
Applications
- Replacement keyboard for the 1UCABCONS series KVM console
Product Numbers
| Ingram Micro Netherlands | 1861088 |
| UPC Code | 065030828512 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| Physical Characteristics | |
| Product Height | 15 mm [0.6 in] |
| Product Length | 395 mm [15.6 in] |
| Product Weight | 0.5 kg [1.1 lb] |
| Product Width | 129 mm [5.1 in] |
| Color | Gray |
| Special Notes / Requirements | |
| Note | 104-Key – US Layout |
| Packaging Information | |
| Shipping (Package) Weight | 700 |
| What's in the Box | |
| Included in Package | 1 - 104-Key UK Keyboard |
| 1 - Instruction Sheet | |
Downloads
Data Sheet(s)
- CABUKKEYBD_Datasheet.pdf
English - CABUKKEYBD_Datasheet-ES.pdf
Español - CABUKKEYBD_Datasheet-FR.pdf
Français - CABUKKEYBD_Datasheet-IT.pdf
Italiano - CABUKKEYBD_Datasheet-NL.pdf
Nederlands



