8 Port USB VGA IP KVM Switch with Virtual Media
SV841DUSBIControl up to 8 USB VGA computers remotely over an IP network or the Internet
The SV841DUSBI 8-Port USB VGA IP KVM Switch with Virtual Media enables secure local and remote control of up to 8 computers, over a LAN or the Internet. With 2 additional USB ports for peripheral sharing (USB storage, CD ROM, etc.), the KVM Switch offers a convenient solution for file transfers and disk emulation for remote applications and OS installs.
The IP KVM Switch enables BIOS level control and full boot process interaction, and includes several security features (SSH, SSL, RADIUS and a configurable firewall) to keep your network safe.
This highly versatile KVM can interact with virtually any device that uses an RS232 serial terminal (routers, switches, PDUs, etc.), using the RPORT Serial Remote Control Module (sold separately), and features a 1U rack-mountable metal chassis that makes installation into a rack easy with the 1110EXTRACK Rackmount Brackets.
The SV841DUSBI USB VGA IP KVM Switch is backed by a StarTech.com 3-year warranty and free lifetime technical support.
Test drive a StarTech.com Server Remote Control unit (SV1115IPEXT) here!
The StarTech.com Advantage
- Virtual media support allows a user to remotely copy files, or even install an operating system to a new or disabled machine
- Full BIOS level remote access enables you to reboot a connected PC or server, access the BIOS, and have full control over the keyboard and mouse as if you are on-site
- User-friendly access through the On-Screen Display or the integrated web server saves configuration time and frustration
Features
- Remote, BIOS level access to all connected systems
- Works with PC, Mac®, Linux® and Sun® Computer Systems
- Supports DHCP or manual IP configuration
- User ID and SSL password secure web console
- Supports 32 user accounts with SSL encrypted session and web communication data
- Integrated Web Server for browser-based configuration and administration
- Disk emulation allows remote application and operating system installations, or transferring files to, or between attached servers
- Each computer can be named via the OSD menu
- Integrated USB hub for peripheral sharing and file transfer of USB 2.0 devices (backwards compatible with USB 1.1 and 1.0 devices)
- Auto Scan Mode automatically switches between computers for easy monitoring
- Optional mounting bracket - Compact 1U height takes up little rack space
- Flash upgradeable
- Hot-pluggable - add or remove PCs without shutting down
- Multiple user accounts restrict unauthorized access to specific features and / or PCs
- Network Setup and Reset button
- No software or drivers required
- Plug and Play compliant
- Supports 16-bit video
- Supports customized SSL certificates
Applications
- BIOS level remote access to servers at co-location facilities and ISPs
- Create a scalable, streamlined access solution in your Datacenter or Server Farm
- Enables access to existing KVM switches via TCP/IP for single console remote administration
- Perfect for manufacturing line computer control, simplifying access to multiple systems
- Great for remote access to test PCs/burn-in computers saving the desk space required for multiple monitors, keyboards and mice
- Remote access for outsourced server / IT hardware management
- Remote access to mission-critical corporate datacenter servers, increasing uptime
Product Numbers
| Ingram Micro Belgium | 2086142 |
| Ingram Micro España | V932092 |
| Ingram Micro Italy | V932092 |
| Ingram Micro Netherlands | 2086142 |
| Ingram Micro Sweden | V932092 |
| Ingram Micro France | V932092 |
| UPC Code | 065030845762 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Optional |
| Cables Included | Yes |
| Daisy-Chain | No |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1920 x 1440 pixels local console |
| Maximum Digital Resolutions | 1600 x 1200 @ 85Hz |
| Maximum Number of Users | 1 active user plus up to 4 viewing |
| Supported Protocols | SSH, SNMP, HTTP/HTTPS, VNC, VNCS, DHCP, RADIUS, SYSLOG, DNS |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 200 mm [7.9 in] |
| Product Width | 187 mm [7.4 in] |
| Product Height | 44 mm [1.7 in] |
| Product Weight | 1300 g [45.9 oz] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Humidity | 0~80% RH |
| Special Notes / Requirements | |
| Note | Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module. Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request. This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product. Charges for the reasonable cost of copying and/or conveying may apply. |
| Packaging Information | |
| Shipping (Package) Weight | 4.6 kg [10.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 8 Port IP KVM Switch |
| 4 - 10ft (3m) KVM Cables | |
| 4 - 6ft (1.8m) KVM Cables | |
| 3 - Universal Power Adapter (NA/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SVxx41DUSBI.pdf
English - SVxx41DUSBI-ES.pdf
Español - SVxx41DUSBI-FR.pdf
Français
Data Sheet(s)
- SV841DUSBI_Datasheet.pdf
English - SV841DUSBI_Datasheet-DE.pdf
Deutsch - SV841DUSBI_Datasheet-ES.pdf
Español - SV841DUSBI_Datasheet-FR.pdf
Français - SV841DUSBI_Datasheet-IT.pdf
Italiano - SV841DUSBI_Datasheet-NL.pdf
Nederlands