CHECKOUT Your Cart: Empty

8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

SV831DUSBUK

A complete 8-port USB KVM kit, including all necessary cables and accessories

393,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 45

The SV831DUSBUK 8-Port Rack Mount USB KVM Switch Kit offers a well-appointed KVM switch that includes all of the cables and accessories required to connect to 8 servers or PCs right out of the box, making setup convenient and simple.

The USB KVM delivers a dependable computer management tool that allows you to control up to 8 USB-connected computers from a single keyboard, mouse and display, providing maximum control through hotkey command-based switching or front panel push-buttons, with the added configurability and convenience of an On-Screen Display.

A suitable addition to server room operations, the 8-port switch can be rackmounted into 1U of cabinet space and can be cascaded with multiple KVM switches to enable control of up to 64 computers from this single switch.

Backed by a StarTech.com 3-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • For simple setup, the USB/VGA KVM cables to connect all 8 ports to servers and PCs are included in the box
  • Maximum compatibility with USB keyboard and mouse combos, and wireless setups; unlike most KVMs, this unique model extracts the keyboard strokes from the USB connection ensuring your setup will work flawlessly
  • Rugged rack mountable metal chassis allows for versatility and durability in almost any environment
Features
  • Package includes 8x 6ft USB VGA KVM cables
  • USB Keyboard and Mouse combo/wireless setups supported on 1 USB connection
  • Rugged, all metal 1U rackmount chassis for use in harsh environments and server cabinets
  • OSD security option allows selected KVM ports to be password-protected from unauthorized use
  • Auto-scan function automatically switches between connected PCs sequentially
  • Cascade configuration expands system capability
  • Hotkey functions allow easy computer access
  • Identifies and selects computers by the names assigned
  • Plug-and-play system configuration
Applications
  • Useful in Software QA labs where testing is being done across multiple platforms
  • Great for PC test/burn-in computer control, avoiding the cost of buying additional peripherals
  • Central control for multiple systems in a Datacenter
  • Effectively manage your server farm from a single console with cascaded units
  • Manufacturing line computer control and management
Product Numbers
Ingram Micro Italy V931446
Ingram Micro Netherlands 1822445
Ingram Micro Spain V931446
Ingram Micro France V931446
Ingram Micro Sweden V931446
UPC Code 065030843331
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
KVM Ports 8
PC Interface USB
PC Video Type VGA
Multi-Monitor No
Rack-Mountable Yes
Cables Included Yes
U Height 1U
Daisy-Chain Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin; High Density D-Sub) Female
2 - USB A (4 pin) Female
Host Connectors 8 - VGA (15 pin; High Density D-Sub) Female
Performance
IP Control No
Maximum Analog Resolutions 1920 x 1440@60Hz (1920 x 1200@60Hz - Wide Screen)
Wide Screen Supported Yes
Maximum Number of Users 1
Maximum Cascaded Computers 64
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Width 435 mm [17.1 in]
Product Height 45 mm [1.8 in]
Product Depth 180
Product Weight 2180 g [77 oz]
Indicators
LED Indicators 1 - Green - Power
8 - Green - PC Online
8 - Red - PC Selected
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Output Voltage 9 DC
Output Current 1A
Center Tip Polarity Positive
Environmental
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 0~80% RH
Packaging Information
Shipping (Package) Weight 5 kg [11 lb]
What's in the Box
Included in Package 1 - 8 Port USB KVM Switch
2 - Mounting Brackets
8 - 6ft 2-in-1 USB VGA KVM cables
1 - Power Adapter
1 - User Manual
Certifications, Reports and Compatibility

Related Products

16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV1631DUSBUK 16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables A complete 16-port USB KVM kit, including all necessary cables and accessories
717,99 €
In Stock 1
8 Port 1U Rackmount USB KVM Switch with OSD
SV831DUSBU 8 Port 1U Rackmount USB KVM Switch with OSD Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor
330,99 €
In Stock 35
8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)
SV831DUSBAU 8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included) Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor
381,99 €
In Stock 26
4 Port 1U Rackmount USB KVM Switch with OSD
SV431DUSBU 4 Port 1U Rackmount USB KVM Switch with OSD Control up to 4 VGA and USB computers from a single keyboard, mouse and monitor
205,99 €
In Stock 26

Accessories

Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPUL Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft Control a KVM or server from up to 300m (984ft) away
399,99 €
In Stock 117
11 ft Ultra Thin USB VGA 2-in-1 KVM Cable
20,99 €
In Stock 309
15 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS15 15 ft 2-in-1 Ultra Thin USB KVM Cable Connect VGA video and USB using a single thin KVM cable
29,99 €
In Stock 53
6 ft 2-in-1 Ultra Thin USB KVM Cable
14,99 €
In Stock 2002
10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA10 10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable Connect VGA video and USB using a single thin KVM cable
20,99 €
In Stock 84
6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA6 6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable Connect VGA video and USB using a single thin KVM cable
14,99 €
In Stock 197
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV 1U 19in Steel Vertical Wall Mount Equipment Rack Bracket Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack
62,99 €
In Stock 96
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV 2U 19in Steel Vertical Wall Mount Equipment Rack Bracket Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack
55,99 €
In Stock 17