4 Port Rackmount USB PS/2 Digital IP KVM Switch
SV441HDIEGBRemotely manage and control up to 4 PCs, servers or KVMs at the BIOS level
This Digital IP KVM Switch offers secure and flexible local and remote administration of critical systems and services, combining our dependable Server Remote Control technology with a proven Enterprise-class digital KVM switch.
Server Remote Control
Unlike software solutions that require installation and work through your server operating system, this easy-to-configure IP KVM Switch delivers BIOS level control and full interaction with connected system boot processes over a TCP/IP connection. Users can reboot the system, access the BIOS and have full control over the keyboard and mouse as if they are on site - a cost-effective solution for outsourced server/IT hardware management and access to mission-critical corporate datacenter servers.
Built-in Security
Remote Control can't come at the expense of security! This Digital IP KVM switch features built-in support for SSH tunneling, SSL encryption and RADIUS authentication, as well as a configurable firewall. Plus, access to the IP KVM web console is user ID and SSL password secured to prevent unauthorized access.
A Scalable IP KVM Solution
A scalable KVM control solution, the IP KVM Switch supports up to 4 directly-connected servers or workstation computers. To create a more flexible infrastructure, the switch can be cascaded with other existing/new KVM switches for remote control of up to 16 computers from this single IP KVM unit.
Versatile
Designed to accommodate a wide range of operating environments, the Digital IP KVM switch is compatible with PC, Mac and Sun Servers/Systems, ensuring the flexibility needed to efficiently manage connected devices regardless of operating platform.
To provide further versatility, the switch supports computers with USB or PS/2 keyboard and mouse connectors allowing a broader mix of connected computers including both legacy (PS/2) and modern (USB).
Rack Mounted Convenience
To preserve valuable server room or work space, the IP KVM can be mounted into 1U of rack/cabinet space. Similarly, all external connections to the server remote control/KVM unit are located on the rear panel to eliminate cable tangles and mess.
The StarTech.com Advantage
- Hardware Reset and Network Configuration button for user friendly access through an OSD
- Supports 16 bit video for a richer quality of picture when accessing the remote server either through the web browser or VNC client
Features
- Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
- Auto Scan Mode lets you switch between computers for easy monitoring
- Compact 1U rack height takes up very little cabinet or rack space
- Each computer name can be defined via the OSD menu
- Flash upgradeable
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Includes an onboard Web Server, providing browser-based configuration and administration. Access is controlled via user ID and SSL password encryption. 16 discrete user accounts are supported.
- Login authentication restricts access to authorized users
- Network Setup and Reset button
- No software or drivers required
- Obtains an IP address using DHCP or manual configuration
- Plug and Play compliant
- Supports 16 bit video
- Supports IntelliMouse (Pro)
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- Works with PC, Mac and Sun Servers and Systems
Applications
- BIOS level remote access to servers at co-location facilities and ISPs
- Co-location/ISP computer control
- Datacenter computer control
- Enables access to existing KVM switches via TCP/IP
- Manufacturing line computer control
- PC test/burn-in computer control
- Remote access for outsourced server / IT hardware management
- Remote access to mission-critical corporate datacenter servers
- Server farms
Product Numbers
| Ingram Micro Netherlands | 1591268 |
| UPC Code | 065030823210 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 4 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 4 - VGA (15 pin; High Density D-Sub) Female |
| Other Interface(s) | 1 - RJ-14 (6P4C) Female |
| 1 - RJ-45 Female | |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1920x1440 (local console) |
| Maximum Digital Resolutions | 1600x1200 @ 85Hz |
| Maximum Number of Users | 1 active user, up to 3 viewing |
| Maximum Cascaded Computers | 136 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 224.5 mm [8.8 in] |
| Product Height | 43.2 mm [1.7 in] |
| Product Depth | 185.5 mm [7.3 in] |
| Product Weight | 2520 g [89 oz] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| Note | Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request. This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product. Charges for the reasonable cost of copying and/or conveying may apply. |
| Packaging Information | |
| Shipping (Package) Weight | 2800.03 |
| What's in the Box | |
| Included in Package | 1 - SV441HDIE |
| 1 - Mounting Brackets | |
| 1 - RS-232 Cable | |
| 1 - Package of screws | |
| 2 - Power Cords (1x UK, 1x EUR) | |
| 1 - Power Adapter | |
Related Products
16 Port Rackmount USB PS/2 Digital IP KVM Switch
Remotely manage and control up to 16 PCs, servers or KVMs at the BIOS level8 Port Rackmount USB PS/2 Digital IP KVM Switch
Control up to 8 USB or PS/2 computers remotely over an IP network or the internetAccessories
10 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable15 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable25 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable6 ft 3-in-1 Ultra Thin PS/2 KVM Cable
Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable15 ft 2-in-1 Ultra Thin USB KVM Cable
Connect VGA video and USB using a single thin KVM cableRS232 Serial Remote Control Interface Module for IP KVM
Control an RS232 serial device remotely through your IP KVM switch as if it were installed locally6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
Connect VGA video and USB using a single thin KVM cable10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
Connect VGA video and USB using a single thin KVM cableDownloads
Manual(s):
- SV441HDIEGB.pdf
English - SV441HDIEGB-ES.pdf
Español - SV441HDIEGB-FR.pdf
Français
Data Sheet(s)
- SV441HDIEGB_Datasheet.pdf
English - SV441HDIEGB_Datasheet-DE.pdf
Deutsch - SV441HDIEGB_Datasheet-ES.pdf
Español - SV441HDIEGB_Datasheet-FR.pdf
Français - SV441HDIEGB_Datasheet-IT.pdf
Italiano - SV441HDIEGB_Datasheet-NL.pdf
Nederlands
















