4 Port Tower Style PS/2 KVM Switch Kit with Cables
SV411KTControl four PS/2 based VGA computers using this complete KVM kit with cables
This 4-port tower style KVM Switch Kit lets you control multiple PS/2 computers from a single console (keyboard, mouse, monitor), saving equipment costs while providing a convenient operating platform.
A perfect console-sharing solution for SOHO, help desks and call centers, the KVM switch supports display resolutions of up to 1920x1440 as well as plug-and-play connectivity, which eliminates the hassle of having to power down computers to be connected to the switch. To ensure error-free bootups, the KVM switch supports PS/2 keyboard and mouse emulation.
The KVM switch offers both keyboard hotkey and front panel push-button control, and features a compact and lightweight mini-tower design with rear panel cable connections, saving valuable workspace.
Providing an out-of-the-box KVM solution, the tower style switch includes four 3-in-1 tangle-free cables and is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Console sharing saves money by eliminating unnecessary equipment – includes everything you need for instant set up
- Guaranteed compatibility with all operating systems
- Includes 3-in-1 ultra-thin KVM cables to eliminate clutter
- 2-year warranty with FREE LIFETIME tech support!
Features
- Unique 3-in-1 cables prevent keyboard and mouse connectors from becoming loose
- Lightweight, compact mini tower
- Rear cable connections keep your desktop neat and tangle free
- Supports PS/2 keyboard and mouse emulation for error-free PC bootup
- Hot pluggable keyboard and mouse ports allow easy connections without having to reboot your systems
- Compatible with all operating systems
- Supports high VGA resolution of up to 1920x1440
- Power-free operation, draws power from attached computers and requires no external power adapters
- Port selection using push button or keyboard commands
- Supports Logitech Mouseman, and MS Intellimouse (Ver 2.0 and earlier).
- Supports PS/2 keyboard and mouse emulation for error-free PC bootup
- Draws power from computer, requiring no external power adapter
Applications
- Lets you instantly control four PS/2 computers from a single keyboard, mouse and monitor
- Compatible with desktops, workstations, servers, and laptops
- Useful for call centers, help desks, education environments, home gamers and PC enthusiasts
Product Numbers
| Ingram Micro Netherlands | 1584661 |
| Ingram Micro Sweden | V930221 |
| UPC Code | 065030805599 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 4 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Industry Standards | DDC2B |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 4 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1440 |
| Auto Scan | 3, 8, 15 & 30 seconds |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Software | |
| OS Compatibility | OS Independent |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 100 mm [3.9 in] |
| Product Width | 50 mm [2 in] |
| Product Height | 126 mm [5 in] |
| Product Depth | 100 mm [3.9 in] |
| Product Weight | 204 g [7.2 oz] |
| Indicators | |
| LED Indicators | 4 - Port Status |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 kg [2.7 lb] |
| What's in the Box | |
| Included in Package | 1 - 4 Port KVM |
| 4 - 6ft(1.83m) KVM Cables | |
| 1 - User Manual | |
Downloads
Manual(s):
- SV411KT.pdf
English
Data Sheet(s)
- SV411KT_Datasheet.pdf
English - SV411KT_Datasheet-ES.pdf
Español - SV411KT_Datasheet-FR.pdf
Français - SV411KT_Datasheet-IT.pdf
Italiano - SV411KT_Datasheet-NL.pdf
Nederlands








