close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

4 Port Black USB KVM Switch Kit with Cables and Audio

SV411KUSB

Control 4 USB enabled computers with this complete KVM kit including cables

102,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 71
Prices may be lower from Resellers: View all Resellers View all Distributors

The SV411KUSB 4 Port USB KVM Switch Kit with Audio and Cables lets you control up to four USB-enabled computers using a single keyboard, mouse and VGA monitor and offers both hotkey and top panel push-button operation for simple switching between connected computers.

Designed to integrate seamlessly into any environment, the USB KVM switch offers a small footprint design (roughly the size of a deck of playing cards) and draws power from the connected computers, so it doesn't require an external power supply.

A suitable solution for virtually any application, the USB KVM switch supports video resolutions of up to 2048 x 1536 as well as audio switching. The USB KVM switch includes four, 4ft 4-in-1 VGA and USB Host Cables, providing everything needed for quick installation to provide a complete, out-of-the-box KVM solution.

Delivering dependable and convenient control of multiple computers from a single peripheral station, the KVM switch is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Power-free operation – KVM draws power from attached computers and requires no power adapters
  • Compact, small footprint design fits easily into almost any environment saving desk space and reducing clutter
  • Included all-in-one KVM plus audio cables provide a complete out of the box KVM solution
Features
  • Cables (4 ft.) included
  • Includes audio support for a complete switching solution
  • Maximum resolution: 2048 x 1536
  • Switching type: Hotkey, push-button
Applications
  • Control 4 USB-enabled computers using a single keyboard, mouse, and VGA monitor
  • Applicable for call centers, help desks, education environments, home gamers, video editing, and PC enthusiasts
  • Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
  • Multiple system control for single user workstations, increasing user productivity in the office
Product Numbers
Dell France Harmony A4706564
Ingram Micro Belgium 1593782
Ingram Micro España V930564
Ingram Micro Italy V930564
Ingram Micro Netherlands 1593782
DELL España Harmony A4070710
DELL Netherlands Harmony A4070537
Ingram Micro France V930564
Ingram Micro Sweden V930564
UPC Code 065030822480
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
KVM Ports 4
PC Interface USB
PC Video Type VGA
Multi-Monitor No
Rack-Mountable No
Cables Included Yes
Daisy-Chain No
Connector(s)
Console Interface(s) 1 - VGA (15 pin; High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB A (4 pin) Female
Host Connectors 4 - VGA (15 pin; High Density D-Sub) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Performance
DVI Support No
IP Control No
Maximum Analog Resolutions 2048 x 1536 pixels
Maximum Number of Users 1
Physical Characteristics
Color Black
Enclosure Type Plastic
Cable Length 1.2 m [4 ft]
Product Width 95 mm [3.7 in]
Product Height 25 mm [1 in]
Product Depth 61 mm [2.4 in]
Product Weight 110 g [3.9 oz]
Power
Power Adapter Included Self Powered
Packaging Information
Shipping (Package) Weight 1.6 kg [3.4 lb]
What's in the Box
Included in Package 1 - 4 Port KVM Switch
4 - 4ft. Audio Cable (3.5mm speaker/mic)
4 - 4ft. VGA USB KVM Cable
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port Black PS/2 KVM Switch Kit with Cables
SV211K 2 Port Black PS/2 KVM Switch Kit with Cables Control two PS/2 based computers with VGA video using this complete KVM kit with cables
53,99 €
In Stock 117
2 Port Black USB KVM Switch Kit with Audio and Cables
SV211KUSB 2 Port Black USB KVM Switch Kit with Audio and Cables Control 2 USB enabled computers with this complete KVM kit including cables
59,99 €
In Stock 99

Accessories

6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MUMFRCA 6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables
2,99 €
In Stock 89
6 ft 3.5mm Stereo Extension Audio Cable - M/F
MU6MF 6 ft 3.5mm Stereo Extension Audio Cable - M/F Extend the connection distance between your computer and speakers by up to 6-feet
3,99 €
In Stock 1156
6 ft 3.5mm Stereo Audio Cable - M/M
3,99 €
In Stock 292