2 Port USB VGA Cable KVM Switch - USB Powered w/ Remote Switching
SV221NANOUSave desk space controlling two USB-enabled computers from a single keyboard/mouse and VGA monitor
The SV221NANOU 2-Port USB VGA KVM Switch lets you control two computer systems using a single USB keyboard, mouse and VGA monitor.
The compact USB VGA KVM has a minimal footprint design that helps to organize your desk setup without sacrificing control or convenience. The switch features a push-button on a 1.5 meter (5ft) built-in cable that can be placed in an easily accessible location, and keyboard hot-keys for switching, making it easy to manage both of your connected computers. Saving further space and clutter, the cable KVM draws power from USB, eliminating the need for a bulky external power adapter.
Offering support for extremely high resolutions (up to 2048x1536), this KVM has the ability to drive large VGA displays with crystal clarity, for applications that require outstanding graphical output.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact, built-in cable design means you only need to place the remote switch on or under your desk, for completely unobtrusive installation and operation
- The KVM switch is powered through the USB connection to the attached computers, meaning no bulky power adapter or outlets are required for operation
- Pure hardware design requiring no software or drivers, offering a quick and seamless KVM solution
Features
- Access two PCs with a single set of peripherals (Keyboard, Mouse, and Monitor)
- Supports high resolutions of up to 2048x1536
- Space-saving design, minimal footprint
- Select PCs by using push-button or Hot-key commands
- USB Powered - No external power adapter required
- Supports SVGA, VGA, XGA, WXGA, UXGA, WUXGA, QXGA and multi-sync monitors
- Supports DDC, DDC2, and DDC2B
- Remote switch on 1.5m (5ft.) cable
- Compatible with USB 1.1 specifications
Applications
- Ideal for graphic and multimedia designers, engineers, and industries using CAD/CAM applications, where high resolution VGA display units are required
- Great for PC test/burn-in computer control, saving the desk space required for two monitors, keyboards and mice
- Perfect for sharing computers and attached peripherals in the home or home office
- Dual system control for single user workstations increasing user productivity in the office
Product Numbers
| Ingram Micro Belgium | 1709305 |
| Ingram Micro España | V931296 |
| Ingram Micro Italy | V931296 |
| Ingram Micro Netherlands | 1709305 |
| Ingram Micro France | V931296 |
| Ingram Micro Sweden | V931296 |
| UPC Code | 065030841993 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 2 - USB A (4 pin) Male |
| 2 - VGA (15 pin; High Density D-Sub) Male | |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 2048 x 1536(QXGA) |
| Wide Screen Supported | Yes |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Software | |
| OS Compatibility | Windows® 2000/XP/Vista/7 Mac OS X 10.3/10.4/10.5/10.6 and Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Width | 59 mm [2.3 in] |
| Product Height | 12 mm [0.5 in] |
| Product Depth | 33 mm [1.3 in] |
| Product Weight | 210 g [7.4 oz] |
| Indicators | |
| LED Indicators | 1 - Power indicator |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -10°C to 80°C (14°F to 176°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 port USB KVM switch |
| 1 - User Manual | |
Related Products
2 Port USB VGA Cable KVM Switch with Audio
Control 2 VGA and USB computers from a single console with this all in one cable KVM2 Port Black USB KVM Switch Kit with Audio and Cables
Control 2 USB enabled computers with this complete KVM kit including cables2 Port Black PS/2 KVM Switch Kit with Cables
Control two PS/2 based computers with VGA video using this complete KVM kit with cables2 Port USB DVI Cable KVM Switch with Audio
Control 2 DVI and USB computers from a single console with this all in one cable KVMAccessories
3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available10 ft Coax High Resolution VGA Monitor Cable HD15 M/M
Connect your VGA monitor with the highest quality connection available6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available, even in tight spaces10 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available, even in tight spaces6 ft Black USB 2.0 Extension Cable A to A - M/F
Extends the length your current USB device cable by 6 feet3 ft Black USB 2.0 Extension Cable A to A - M/F
Extends the length of your current USB device cable by 3 feetDownloads
Manual(s):
- SV221NANOU.pdf
English - SV221NANOU-ES.pdf
Español - SV221NANOU-FR.pdf
Français
Data Sheet(s)
- SV221NANOU_Datasheet.pdf
English - SV221NANOU_Datasheet-DE.pdf
Deutsch - SV221NANOU_Datasheet-ES.pdf
Español - SV221NANOU_Datasheet-FR.pdf
Français - SV221NANOU_Datasheet-IT.pdf
Italiano - SV221NANOU_Datasheet-NL.pdf
Nederlands