Server Management / KVM Switches / SV231USBANEU
2 Port USB KVM Switch with Ethernet Switch and Audio & USB Hub
SV231USBANEU2 Port USB KVM Switch with Network Switch and Audio UPC:065030831604
84,99 € EUR
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
The SV231USBANEU 2 Port USB KVM Switch with Audio & Ethernet switch is a multi-function switch that integrates a USB 2.0 hub, Ethernet switch, and audio into a unique USB multimedia switching solution.
Supporting high-resolution VGA video interfaces while providing a built-in 3 port 10/100 Mbps Ethernet switch, the SV231USBAN KVM Switch allows you to easily network and share Internet connectivity among connected computers, and reduces the amount of outlets and cables needed in the area - helping to preserve valuable work space.
The SV231USBANEU KVM Switch is cased in a sturdy metal chassis, and offers a compact form factor.
Supporting high-resolution VGA video interfaces while providing a built-in 3 port 10/100 Mbps Ethernet switch, the SV231USBAN KVM Switch allows you to easily network and share Internet connectivity among connected computers, and reduces the amount of outlets and cables needed in the area - helping to preserve valuable work space.
The SV231USBANEU KVM Switch is cased in a sturdy metal chassis, and offers a compact form factor.
The StarTech.com Advantage
- Full-featured Ethernet 10/100 switch
- Fully compliant with 802.3 networking standard
- Superior video quality - up to 2048 x 1536
- Includes two 6ft (1.8m) KVM cables
- User-configurable simultaneous or independent switching of audio/mic and two port USB 2.0 hub
Features
- 2-year Warranty
- Bi-directional switching and flexible interoperability; switch permits independent PC, independent peripheral, and independent audio function, regardless of KVM switch focus
- Built-in 3 port 10/100 Mbps Ethernet switch allows you to easily network and share Internet with your computers
- Built-in USB 2.0 Hub allows peripheral sharing for printers, scanners, portable hard drives, etc., with data transfer rates of up to 480 Mbps.
- Controls four computers with a single VGA monitor, USB keyboard and mouse
- Hot pluggable - add or remove computers without powering down the switch
- Multi-function USB KVM switch integrates a USB 2.0 hub, Ethernet switch, and audio
- Supports Windows 98/SE/ME/2000/XP/Vista, Linux, MacOS, etc.
- Hotkey support for effortless port selection
Applications
- Great for imaging machines where network connections are limited
- Ideal for financial/banking industries, graphic designers, engineers, multi-media designers, and industries using CAD/CAM applications, where high resolution display units are needed
Product Numbers
| UPC Code | 065030831604 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 4 - USB A (4 pin) Female | |
| Host Connectors | 2 - VGA (15 pin; High Density D-Sub) Female |
| 4 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 1 - RJ-11 Female |
| 3 - RJ-45 Female | |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 2048x1536 @60Hz |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Cable Length | Two 6ft (1.8m) KVM Cables |
| Product Width | 270 mm [10.6 in] |
| Product Height | 55 mm [2.2 in] |
| Product Depth | 88 mm [3.5 in] |
| Product Weight | 710 g [25.1 oz] |
| Indicators | |
| LED Indicators | 4 - Green - Indicates a USB connection to USB HUB |
| 4 - Orange - PC Activity and Select indicator | |
| 5 - Green - Ethernet Link and Activity | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 5.3 DC |
| Output Current | 2.4A |
| Center Tip Polarity | Positive |
| Plug Type | B |
| Environmental | |
| Operating Temperature | 0 ~ 50°C |
| Storage Temperature | -20 ~ 60°C |
| Humidity | 0 ~ 80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1679.961283 |
| What's in the Box | |
| Included in Package | 1 - 2-Port KVM Switch |
| 2 - USB KVM Cables | |
| 1 - Firmware Upgrade Cable | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Accessories
M45PATCH6BL 6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
1,99 €
M45PATCH6GR 6 ft Cat5e Gray Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
1,99 €
M45PATCH6GN 6 ft Cat5e Green Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
1,99 €
Downloads
Data Sheet(s)
- SV231USBANEU_Datasheet.pdf
English - SV231USBANEU_Datasheet-ES.pdf
Español - SV231USBANEU_Datasheet-FR.pdf
Français - SV231USBANEU_Datasheet-IT.pdf
Italiano - SV231USBANEU_Datasheet-NL.pdf
Nederlands

