2 Port DVI Dual Monitor KVM Switch with PS/2
SV221DVIDDThis compact 2-port dual monitor KVM switch (DVI+DVI) offers the ultimate in convenience and cost-savings.
The dual DVI KVM switch lets you instantly switch back and forth between PCs at the touch of a button, while maintaining professional-quality video on both monitors (high digital resolution of up to 1280 x 1024, analog resolutions up to 1920 x 1440).
An ideal solution for graphic designers, CAD/CAM designers or any project requiring dual view KVM control, the switch features a compact design, with cable entry positioned at the rear of the switch, saving valuable desk space and eliminating clutter.
A suitable multi-computer control solution for any workspace, the dual DVI KVM switch features a durable metal casing and is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- The StarTech.com Dual Display DVI KVM Switch enables high quality digital flat panel displays to be shared between 2 computers
- KVM Switch with DVI interface offers high quality resolution on your flat screen display
- Avoids the cost of having to buy separate expensive flat panel display monitors
Features
- DVI-I interface technology supports both digital and analog video signal transmission
- Switches instantly between two PCs
- Rear connections provide a neat and secure environment
- Supports PS/2 keyboards and mouse including M/S IntelliMouse, Explorer and Logitech NetMouse
- Keyboard and mouse are hot pluggable, eliminating the need to reboot your systems
- Operating system independent
- Front panel LED's indicate which computer is active
- Supports high digital resolution of up to 1280 x 1024 and analog resolution of up to 1920 x 1440
- Draws power from your computer’s PS/2 port, does not require a power adapter
- HDCP Compliant
Applications
- Designed for Dual DVI monitor enabled PCs
- Ideal for environments using desktops, workstations and servers with Flat Panel LCD monitors
Product Numbers
| Ingram Micro Netherlands | 1584586 |
| UPC Code | 065030805513 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | PS/2 |
| PC Video Type | DVI |
| Multi-Monitor | Yes |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 2 - DVI-I (29 pin) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 4 - DVI-I (29 pin) Female |
| 4 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| DVI Support | Yes |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1440 (not intended for use with Widescreen displays) |
| Maximum Digital Resolutions | 1280x1024 |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 140 mm [5.5 in] |
| Product Height | 62 mm [2.4 in] |
| Product Depth | 86 mm [3.4 in] |
| Product Weight | 520 g [18.4 oz] |
| Indicators | |
| LED Indicators | 1 - Port Status (Numerical display) |
| Power | |
| Power Adapter Included | Optional |
| Output Voltage | 9 DC |
| Output Current | 0.5A |
| Power Consumption | 0.5W |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 kg [1.9 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port KVM Switch |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- SV221DVIDD.pdf
English
Data Sheet(s)
- SV221DVIDD_Datasheet.pdf
English - SV221DVIDD_Datasheet-ES.pdf
Español - SV221DVIDD_Datasheet-FR.pdf
Français - SV221DVIDD_Datasheet-IT.pdf
Italiano - SV221DVIDD_Datasheet-NL.pdf
Nederlands







