2 Port Micro PS/2 VGA Cable KVM Switch
SV221MICROThis 2-port Micro KVM switch lets you take command of two PS/2-controlled computers from a single console, without sacrificing any desk space.
A space-saving and cost-effective computer management solution, the compact Micro KVM switch can be hung or tied up out of the way to free up work space, and features ultra-thin cables built on to the switch, leaving zero footprint once installed.
The Micro KVM switch draws power from connected computers and doesn't require an external power source - eliminating the need to position the switch near an available power outlet and saving the space required for a power cable.
Don't let the size fool you! This high quality Micro KVM switch delivers robust display capability with support for resolutions up to 2048x1536 (@60Hz) and supports hot plug-and-play installation for easy deployment.
Designed to ensure a seamlessly dependable operating experience, the 2-port Micro KVM switch is backed by StarTech.com's 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- 200 MHz VGA bandwidth allows resolutions up to 2048x1536
- Compatible with all operating systems
- Its ultra compact design and light weight makes it very portable
- Ultra thin high-quality mini coaxial cables improves flexibility and reliability
- Unique Built-on Cable KVM technology makes it the smallest 2 port KVM switch in the world
Features
- Automatically switch between 2 computer using the hot key commands
- Dependable 3-year Warranty
- Designed to integrate into your existing IT infrastructure and requires no software to be installed
- Plug n Play support allows users to change computers without any interruptions
- Supports MS Intellimouse (Pro Version), Explorer and Optical Mouse
- Ultra compact design and thin coaxial cables increases the availability and manageability of the server or workstation environment by using only one keyboard, monitor and a mouse
Applications
- Allows control of 2 computers from 1 user console
- Perfect for integrating two different enterprise computer systems
Product Numbers
| Ingram Micro Netherlands | 1583696 |
| UPC Code | 065030818445 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 2 - VGA (15 pin; High Density D-Sub) Male |
| 4 - PS/2 (6 pin; Mini-DIN) Male | |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 2048x1536 |
| Maximum Number of Users | 1 |
| Physical Characteristics | |
| Enclosure Type | Plastic |
| Cable Length | 1.8 m [6 ft] |
| Product Length | 75.6 mm [3 in] |
| Product Width | 11.8 mm [0.5 in] |
| Product Height | 27.6 mm [1.1 in] |
| Product Weight | 380 g [13.4 oz] |
| Indicators | |
| LED Indicators | 2 - CPU A/B Selection indicators |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 kg [1 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Micro KVM on Cable |
| 1 - Hot Key Reference Strip | |
| 1 - Instructional Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV221MICRO.pdf
English
Data Sheet(s)
- SV221MICRO_Datasheet.pdf
English - SV221MICRO_Datasheet-ES.pdf
Español - SV221MICRO_Datasheet-FR.pdf
Français - SV221MICRO_Datasheet-IT.pdf
Italiano - SV221MICRO_Datasheet-NL.pdf
Nederlands







