CHECKOUT Your Cart: Empty

2 Port Professional USB DisplayPort KVM Switch with Hotkey Control

SV231DPU

Share a keyboard, mouse and DisplayPort monitor between 2 high-resolution computer systems

160,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 127

This 2-Port USB DisplayPort KVM Switch combines the next generation of digital display interface standards with seamless KVM control of connected PC or Mac computers.

Delivering ideal multi-computer control for demanding high-resolution multimedia applications, or computer environments requiring true high definition capability, the robust KVM switch supports DisplayPort connections with a native resolution of 2560 x 1600 (@60 Hz, 30 bpp), as well as 7.1 HD digital audio (when connected to supporting displays and sources).

Suitable for applications that utilize high quality static imaging, such as medical/health care applications (MRI, X-ray diagnostics etc.), the KVM switch supports a maximum resolution of 3840 x 2400 at a reduced refresh rate.

Adding cost-effective performance to cutting-edge multimedia capability, this versatile KVM switch features three Plug-and-Play USB console ports, including two dedicated peripheral (mouse and keyboard) ports and one USB 2.0 hub port - enabling users to share a USB mouse and keyboard, and one USB 2.0 peripheral between the two connected Mac or PC computers.

A simple, yet comprehensive control solution, the 2-port KVM switch features both front-panel push-button and convenient hotkey switching and offers a small form factor design with connection ports situated on the rear panel, allowing you to eliminate workspace disruptions.

2 Port USB DisplayPort KVM Switch

DisplayPort HDMI Comparison

The SV231DPU DisplayPort KVM switch is backed by our 3-year warranty and free lifetime technical support, guaranteeing dependable, long-lasting performance.

The StarTech.com Advantage
  • Versatile compatibility with Mini-DisplayPort adapters, making it suitable for mixing and matching PC’s with Apple Macbooks
  • Integrated USB 2.0 hub allows the user to have full multimedia control and share USB peripherals eliminating the expense of duplicate devices
  • VESA and CEA compliance ensures full compatibility with all DisplayPort monitors and video cards
Features
  • StarTech.com is the first to introduce a DisplayPort KVM into the Market
  • Supports native DisplayPort computer connections - no adapter required
  • OS independent - No driver or software installation required
  • Hot-key and push-button switching
  • Compatible with Mini-DisplayPort adapters
  • Supports a maximum resolution of 3840 x 2400 at lower refresh rates
  • Native resolution: 2560 x 1600 @ 60Hz, beyond 1080p
  • 7.1 Channel High Definition Audio support
  • USB 2.0 peripheral sharing
  • Full plug-and-play support with USB keyboards, mice, and connected peripherals
  • Supports hot-plug or disconnect and link status-failure detection
  • VESA and CEA compliant
  • User-defined scan time intervals
  • Supports DDC2B for monitor detection
  • Direct Drive support
Applications
  • Ideal for multimedia design, post-production and video editing using Mac or PC computers
  • Provide centralized control for multiple high-res Digital Signage server control
  • Useful in high resolution medical imaging and Health care displays, such as MRI and Xray display
  • Good for manufacturing line computer control, simplifying access to multiple systems
  • Great for PC test/burn-in computer control saving the desk space required for two monitors, keyboards and mice
  • Dual system control for single user workstations increasing user productivity in the office
  • Consolidate your Satellite Topography systems into a single console
Product Numbers
Ingram Micro Netherlands 1605488
Ingram Micro Spain V930918
DELL España Harmony A4070707
DELL Netherlands Harmony A4070534
Ingram Micro France V930918
UPC Code 065030835916
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
KVM Ports 2
PC Interface USB
PC Video Type DisplayPort
Multi-Monitor No
Rack-Mountable No
Cables Included No
Daisy-Chain No
Connector(s)
Console Interface(s) 1 - DisplayPort (20 pin) Female
3 - USB A (4 pin) Female
Host Connectors 2 - DisplayPort (20 pin) Female
2 - USB B (4 pin) Female
Performance
DVI Support Yes - Dual Link
IP Control No
Maximum Digital Resolutions 2560 x 1600 @ 60Hz
Wide Screen Supported Yes
Maximum Number of Users 1
Port Selection Support Push Button and Hotkeys
Software
OS Compatibility OS independent; No software or drivers required
Physical Characteristics
Color Black
Enclosure Type Steel
Product Width 126 mm [5 in]
Product Height 40 mm [1.6 in]
Product Depth 65 mm [2.6 in]
Product Weight 417.3 g [14.7 oz]
Indicators
LED Indicators 2 - Green - Online indicator (One LED per port)
2 - Red - Select indicator (One LED per port)
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Input Current 0.4A
Output Voltage 5 DC
Output Current 2A
Center Tip Polarity Positive
Plug Type M
Packaging Information
Shipping (Package) Weight 1.3 kg [3 lb]
What's in the Box
Included in Package 1 - 2 port DisplayPort KVM
1 - Rubber Feet
1 - Universal Power Adapter (US/UK/EU)
1 - Manual
Certifications, Reports and Compatibility

Related Products

4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA 4 Port USB DisplayPort KVM Switch with Audio Share keyboard, mouse, and DisplayPort display between two HD multimedia systems
275,99 €
In Stock 62
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA 2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub Control 2 high-resolution dual DisplayPort computers with a single console
289,99 €
In Stock 53
4 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV431DVIUAHR 4 Port High Resolution USB DVI Dual Link KVM Switch with Audio Control up to 4 high resolution multimedia computers from a single console
330,99 €
In Stock 17

Accessories

4-in-1 USB DisplayPort® KVM Switch Cable w/ Audio & Microphone - 6ft
DP4N1USB6 6ft 4-in-1 USB DisplayPort® KVM Switch Cable w/ Audio & Microphone Connect high resolution DisplayPort® video, USB, and audio all in one cable
36,99 €
In Stock 80
6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M
MDP2DPMM6 6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M Connect your mini DisplayPort products to a DisplayPort Monitor.
10,99 €
In Stock 50
DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN 6in DisplayPort® to Mini DisplayPort Video Cable Adapter - M/F Connect your Mini DisplayPort® monitor to a standard DisplayPort source.
8,99 €
In Stock 113
DisplayPort® Cable with Latches - M/M
DISPLPORT6L 6 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
22,99 €
In Stock 619
DisplayPort® Cable with Latches - M/M
DISPLPORT10L 10 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
28,99 €
In Stock 125
DisplayPort® Cable with Latches - M/M
DISPLPORT15L 15 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
37,99 €
In Stock 87
DisplayPort to VGA Video Adapter Converter
DP2VGA DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a DisplayPort equipped computer
42,99 €
In Stock 779
DisplayPort to DVI Video Adapter Converter
DP2DVI DisplayPort to DVI Video Adapter Converter Connect a DVI monitor to a single-mode DisplayPort output from your computer
19,99 €
In Stock 1090
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
31,99 €
In Stock 76
2 ft USB 2.0 A to B Cable - M/M
2,99 €
In Stock 261
11 ft Transparent USB 2.0 Cable - A to B
4,99 €
In Stock 259
11 ft Transparent USB 2.0 Cable - A to B
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
4,99 €
In Stock 9
2 ft USB 2.0 A to B Cable - M/M
5,99 €
In Stock 16
11 ft Transparent USB 2.0 Cable - A to B
8,99 €
In Stock 86

Downloads

Manual(s):
Data Sheet(s)