×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com
Server Management / KVM Switches / SV1641HDIEGB

16 Port Rackmount USB PS/2 Digital IP KVM Switch

SV1641HDIEGB

Remotely manage and control up to 16 PCs, servers or KVMs at the BIOS level

1 259,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 7
Prices may be lower from Resellers: View all Resellers View all Distributors

This Digital IP KVM Switch offers secure and flexible local and remote administration of critical systems and services, combining our dependable Server Remote Control technology with a proven Enterprise-class digital KVM switch.

Server Remote Control
Unlike software solutions that require installation and work through your server operating system, this easy-to-configure IP KVM Switch delivers BIOS level control and full interaction with connected system boot processes over a TCP/IP connection. Users can reboot the system, access the BIOS and have full control over the keyboard and mouse as if they are on site - a cost-effective solution for outsourced server/IT hardware management and access to mission-critical corporate datacenter servers.

Built-in Security
Remote Control can't come at the expense of security! This Digital IP KVM switch features built-in support for SSH tunneling, SSL encryption and RADIUS authentication, as well as a configurable firewall. Plus, access to the IP KVM web console is user ID and SSL password secured to prevent unauthorized access.

A Scalable IP KVM Solution
A scalable KVM control solution, the IP KVM Switch supports up to 16 directly-connected servers or workstation computers. To create a more flexible infrastructure, the switch can be cascaded with other existing/new KVM switches for remote control of up to 136 computers from this single IP KVM unit.

Versatile
Designed to accommodate a wide range of operating environments, the Digital IP KVM switch is compatible with PC, Mac and Sun Servers/Systems, ensuring the flexibility needed to efficiently manage connected devices regardless of operating platform.

To provide further versatility, the switch supports computers with USB or PS/2 keyboard and mouse connectors allowing a broader mix of connected computers including both legacy (PS/2) and modern (USB).

Rack Mounted Convenience
To preserve valuable server room or work space, the IP KVM can be mounted into 1U of rack/cabinet space. Similarly, all external connections to the server remote control/KVM unit are located on the rear panel to eliminate cable tangles and mess.

Test drive a StarTech.com Server Remote Control unit (SV1115IPEXT) here!

The StarTech.com Advantage
  • Full control of your critical systems via IP allowing remote reboot, BIOS control and system access; provides a versatile remote access solution for maximum uptime
  • Supports 16 bit color for a richer quality of picture when accessing the remote server either through the web browser or VNC client
  • Cascade support creates the opportunity to control up to 136 individual computers either locally or via IP offering scalability to your KVM solution
Features
  • Allows remote reboot, BIOS access, and full control over keyboard and mouse - as if they are on site
  • Includes an onboard Web Server, providing browser-based configuration and administration. Access is controlled via user ID and SSL password encryption. 16 discrete user accounts are supported.
  • Supports 16 bit video
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • No software or drivers required
  • Login authentication restricts access to authorized users
  • Plug and Play compliant
  • Compact 1U rack height takes up very little cabinet or rack space
  • Access to the web console is user ID and SSL password secure. The Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption.
  • Auto Scan Mode lets you switch between computers for easy monitoring
  • Each computer name can be defined via the OSD menu
  • Flash upgradeable
  • Hot-pluggable feature allow computers to be added or removed without shutting down
  • Network Setup and Reset button
  • Obtains an IP address using DHCP or manual configuration
  • Universal KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
  • Works with PC, Mac and Sun Servers and Systems
  • Supports IntelliMouse (Pro)
Applications
  • Administer multiple servers for your Co-Location/ISP facility at the BIOS level either onsite or remotely saving time and money
  • Create a scalable, streamlined access solution in your Datacenter or Server Farm
  • Add to existing infrastructure, and access analog KVM switches via TCP/IP
  • Perfect for use manufacturing line computer control, simplifying access to multiple systems
  • Great for PC test/burn-in computer control saving the desk space required for multiple monitors, keyboards and mice
  • Remote access for outsourced server / IT hardware management, saving travel time
  • Remote access to mission-critical corporate datacenter servers ensuring maximum uptime
Product Numbers
Dell France Harmony A4706638
Ingram Micro Belgium 1591169
Ingram Micro España V930460
Ingram Micro Italy V930460
Ingram Micro Netherlands 1591169
DELL España Harmony A4070738
DELL Netherlands Harmony A4070565
Ingram Micro France V930460
Ingram Micro Sweden V930460
UPC Code 065030823265
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
KVM Ports 16
PC Interface USB and PS/2
PC Video Type VGA
Multi-Monitor No
Rack-Mountable Yes
Cables Included No
Daisy-Chain Yes
Performance
DVI Support No
IP Control Yes
Maximum Analog Resolutions 1920 x 1440 pixels local console
Maximum Digital Resolutions 1600 x 1200 @ 85Hz
Maximum Number of Users 1 active user plus up to 3 viewing
Maximum Cascaded Computers 136
MTBF 876,000 Hours
Physical Characteristics
Enclosure Type Steel
Product Length 404 mm [15.9 in]
Product Width 43.2 mm [1.7 in]
Product Height 224.5 mm [8.8 in]
Product Weight 4150 g [146.5 oz]
Power
Power Adapter Included Yes
Output Voltage 12 DC
Output Current 1.5A
Center Tip Polarity Positive
Special Notes / Requirements
Note

Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module.

Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request.

This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product.

Charges for the reasonable cost of copying and/or conveying may apply.

Packaging Information
Shipping (Package) Weight 4700.07
What's in the Box
Included in Package 1 - SV1641HDIE
1 - Mounting Brackets
1 - RS-232 Cable
1 - Package of screws
2 - Power Cord (UK/EU)
1 - Power Adapter
Certifications, Reports and Compatibility

Related Products

8 Port Rackmount USB PS/2 Digital IP KVM Switch
SV841HDIEGB 8 Port Rackmount USB PS/2 Digital IP KVM Switch Control up to 8 USB or PS/2 computers remotely over an IP network or the internet
933,99 €
In Stock 11
4 Port Rackmount USB PS/2 Digital IP KVM Switch
SV441HDIEGB 4 Port Rackmount USB PS/2 Digital IP KVM Switch Remotely manage and control up to 4 PCs, servers or KVMs at the BIOS level
802,99 €
In Stock 8

Accessories

RS232 Serial Remote Control Interface Module for IP KVM
RPORT RS232 Serial Remote Control Interface Module for IP KVM Control an RS232 serial device remotely through your IP KVM switch as if it were installed locally
81,99 €
In Stock 1
10 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON10 10 ft 3-in-1 Ultra Thin PS/2 KVM Cable Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
19,99 €
In Stock 62
15 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON15 15 ft 3-in-1 Ultra Thin PS/2 KVM Cable Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
28,99 €
In Stock 17
25 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON25 25 ft 3-in-1 Ultra Thin PS/2 KVM Cable Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
33,99 €
In Stock 2
6 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON6 6 ft 3-in-1 Ultra Thin PS/2 KVM Cable Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
12,99 €
In Stock 171
10 ft Ultra Thin USB VGA 2-in-1 KVM Cable
21,99 €
In Stock 314
15 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS15 15 ft 2-in-1 Ultra Thin USB KVM Cable Connect VGA video and USB using a single thin KVM cable
6 ft 2-in-1 Ultra Thin USB KVM Cable
14,99 €
In Stock 94
6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA6 6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable Connect VGA video and USB using a single thin KVM cable
10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA10 10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable Connect VGA video and USB using a single thin KVM cable
21,99 €
In Stock 95