1 Port Server Remote Control IP KVM w/Virtual Media
SV1107IPEXEUFull remote IP control of a USB server or PC, with virtual media remote file copying and installation
The SV1107IPEXEU 1 Port Server Remote Control IP KVM with Virtual Media provides a convenient remote control solution for a USB VGA server over a LAN or the Internet.
The IP KVM Switch allows remote, BIOS level control of a computer (or computers connected to a KVM switch), providing administrators with the ability to reboot, and monitor the entire boot process. Compatibility with most existing USB based KVM switches provides full cross-platform and operating system support.
Virtual Media allows you to remotely upload files to a USB 2.0 port, to be accessed as if it they were local to the server - a perfect solution for remote driver updates, system patches, and complete application or operating system installations. The IP remote control unit works with any web browser, and offers 128bit SSL encryption to ensure security, potentially saving thousands of dollars in per user licensing fees associated with proprietary client software solutions.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- USB virtual media port allows file transfer between local and remote computer
- Assists network administrators recover quickly from mission critical server failures, from anywhere in the world over IP
- No proprietary client software required
- Remote installations of operating systems and applications are possible via the virtual media support
- Low cost IP solution for any sized business
Features
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
- USB virtual media port for disk emulation and file transfers, including complete remote application and operating system installations
- SSL 128bit encryption
- Flash upgradeable
Applications
- Enables remote access to existing KVM switches via TCP/IP
- BIOS level remote access to servers at co-location, ISP and MSP locations
- Remote access to mission-critical servers
- Small to Medium businesses that require access to individual servers without breaching security to others
Product Numbers
| Ingram Micro Italy | V931295 |
| Ingram Micro Netherlands | 1619601 |
| Ingram Micro Spain | V931295 |
| Ingram Micro France | V931295 |
| Ingram Micro Sweden | V931295 |
| UPC Code | 065030832205 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 1 - USB A (4 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| Other Interface(s) | 1 - RJ-45 Female |
| Performance | |
| DVI Support | No |
| IP Control | Yes |
| Maximum Analog Resolutions | 1280x1024 |
| Maximum Number of Users | 1 active user, plus 1 viewer |
| Security Features | 128-bit SSL Encryption |
| Software | |
| OS Compatibility | Windows® DOS, 2000, XP, VISTA, Linux, FreeBSD, UNIX and more. |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 92 mm [3.6 in] |
| Product Width | 168 mm [6.6 in] |
| Product Height | 26 mm [1 in] |
| Product Depth | 92 mm [3.6 in] |
| Product Weight | 544 g [19.2 oz] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.5A |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Plug Type | B |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 kg [3.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 1 Port IP KVM Switch |
| 1 - 6ft Cat5 cable | |
| 1 - USB console cable | |
| 1 - USB KVM cable set | |
| 1 - Virtual Media USB cable (mini B to A) | |
| 1 - Power adapter | |
| 1 - User manual | |
Downloads
Manual(s):
- SV1107IPEXEU.pdf
English - SV1107IPEXEU-ES.pdf
Español - SV1107IPEXEU-FR.pdf
Français
Data Sheet(s)
- SV1107IPEXEU_Datasheet.pdf
English - SV1107IPEXEU_Datasheet-ES.pdf
Español - SV1107IPEXEU_Datasheet-FR.pdf
Français - SV1107IPEXEU_Datasheet-IT.pdf
Italiano - SV1107IPEXEU_Datasheet-NL.pdf
Nederlands
















