USB DVI KVM Console Extender w/ True USB 2.0 and Audio - 500m
SV565UTPDUAExtend DVI-D (or HDMI), USB, and audio signals up to 500m with full USB 2.0 compatibility and speed
The SV565UTPDUA USB 2.0 DVI KVM Console Extender w/ Audio lets you operate a USB & HD DVI-D KVM or PC up to 500 meters (1640 feet) away, over Cat5 (or better) cable, as if it were right in front of you.
This versatile KVM extender features 3 High-Speed USB 2.0 ports, allowing you to connect a keyboard, mouse or other peripheral. Unlike other extenders, the SV565UTPDUA utilizes full 480Mbps USB 2.0 over long distance, supporting external hard drives, thumb-drives, webcams, and other USB peripherals. This device supports USB hubs for a maximum of 13 USB connections total, for a true PC control experience as if you were locally connected.
The DVI-D Console Extender provides high definition video up to 1680x1050, and supports 3.5mm audio/mic connections. Extension over Cat 5 cabling offers the freedom to use existing infrastructure wiring, without running bulky video cables.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- A cost-effective and secure way to convert existing standard KVM units into remotely accessible hardware, extending your hardware capabilities
- DVI and audio support over long distance (500m) allows for a high resolution experience, as if you were on-site
- Real High-Speed USB 2.0 ports allow for hard drives, webcams, USB hubs and any other peripherals to work remotely
Features
- Supports DVI-D resolutions up to 1680x1050
- 500m (1640ft) extension over Cat 5 or better cable (Cat 5e, Cat 6)
- Supports High-Speed USB 2.0 (480 Mbps)
- Can be used with a single computer or connected to an existing KVM switch
- 3.5mm audio and microphone connections
- Supports up to 13 USB devices and 4 hub levels
Applications
- Ideal for controlling a PC in an area where fan or hard drive noise is unacceptable such as a television broadcast studio
- Control/Monitor a remote server from a harsh environment where the PC would not function properly due to heat/dust/etc. (factory, warehouse, mining, etc.)
- Can act as a thin client for power users controlling powerful rack mounted servers as their desktop machines
- Use one or more servers in a server room from a remote location within the same building or campus
- Control remote machines and security monitoring systems
Product Numbers
| Ingram Micro Italy | V931328 |
| Ingram Micro Netherlands | 1722056 |
| Ingram Micro Spain | V931328 |
| Ingram Micro France | V931328 |
| Ingram Micro Sweden | V931328 |
| UPC Code | 065030842273 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 1 |
| PC Interface | USB |
| PC Video Type | DVI |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Connector(s) | |
| Host Connectors | 1 - DVI-D (19 pin) Female |
| 1 - RJ-45 Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 3 - USB A (4 pin) Female | |
| Other Interface(s) | 1 - DVI-D (19 pin) Female |
| 1 - RJ-45 Female | |
| 1 - USB B (4 pin) Female | |
| Performance | |
| DVI Support | Yes - Single Link |
| IP Control | No |
| Maximum Cable Length | 500m (1640ft) Cat 5 or better network cabling |
| Maximum Digital Resolutions | 1680x1050 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 112 mm [4.4 in] |
| Product Height | 30 mm [1.2 in] |
| Product Depth | 175 mm [6.9 in] |
| Product Weight | 400 g [14.1 oz] |
| Indicators | |
| LED Indicators | 1 - Local/Remote: Link(Green), Indicates link between local and remote unit |
| 1 - Local/Remote: Status(Green), Indicates power | |
| 1 - Local/Remote: USB(Green/Amber), Indicates USB data or fault | |
| 1 - Local/Remote: Video(Green/Amber), Indicates video data/connection or fault | |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.6 A |
| Output Voltage | 24 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 70°C (-4°F to 158°F) |
| Humidity | 20~80% RH |
| Special Notes / Requirements | |
| Note | This product includes a 5V DC power adapter for the Local unit and a 24V DC power adapter for the Remote unit. |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 kg [4.1 lb] |
| What's in the Box | |
| Included in Package | 1 - Local Unit |
| 1 - Remote Unit | |
| 1 - 5ft DVI-D cable | |
| 1 - 6ft USB Cable | |
| 2 - Universal Power Adapter (US/UK/EU) | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV565UTPDUA.pdf
English
Data Sheet(s)
- SV565UTPDUA_Datasheet.pdf
English - SV565UTPDUA_Datasheet-ES.pdf
Español - SV565UTPDUA_Datasheet-FR.pdf
Français - SV565UTPDUA_Datasheet-IT.pdf
Italiano - SV565UTPDUA_Datasheet-NL.pdf
Nederlands















