USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSAExtend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber
The SV565FXDUSA USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber (2km) lets you control a server, computer or multiple computers (connected through KVM Switch) over a multi-mode fiber link, at distances of up to 2000m (6562 ft) away.
By transmitting the digital DVI video (or HDMI with a DVI to HDMI adapter) over a multi-mode optical fiber link there is no loss of signal quality, so the video is as sharp and vivid as if the monitor was connected directly to the PC.
For added convenience, the Console/KVM extender supports USB computer connections, and is compatible with any brand of USB KVM Switch.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Ultimate connectivity by easily extending all connections in one unit (HD 1080p DVI or HDMI, USB K/B & Mouse, Serial, and Audio)
- Longest distance console extension at 100% quality over digital multimode fiber (2km / 6562 ft) without lag or video deterioration
- Perfectly secure transmissions over digital fiber cables make this ideal for any situation where data integrity is important
Features
- Maximum supported distance of 2000m (6562 ft)
- Fully compatible with DVI-D and HDMI standards by DDWG
- Extends multiple signals: USB keyboard and mouse, RS232 serial, digital video (DVI/HDMI), and audio
- High definition resolution support up to 1920 x 1200 (and HD 1080p)
- 30m (98ft) Multimode fiber cable included
- Completely free of Electromagnetic interference (EMI)
- Digital video transmission allows for zero signal loss, and 100% true picture at destination even over long distance
- Optional rack mount bracket (sold separately) allows the extenders to be mounted into any standard 19in rack
- Hot-key and push-button controls
- HDCP compliant
- Supports most combo keyboard and mouse sets (including Wireless)
Applications
- Secure remote control of physically secured inaccessible servers
- Control/Monitor a remote PC from a harsh environment (factory, warehouse, mining, etc.)
- High end video editing, CGI, and other CPU intensive activities can be performed on a remote high end blade type server from a desktop with only peripherals
- Extend and control large digital signage displays or kiosks with full digital high definition 1080p+ quality
- Enables remote and local access to a server rack without sacrificing work space and control
Product Numbers
| Ingram Micro Italy | V931090 |
| Ingram Micro Netherlands | 1613102 |
| Ingram Micro Spain | V931090 |
| Ingram Micro France | V931090 |
| Ingram Micro Sweden | V931090 |
| UPC Code | 065030839426 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | DVI |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 2 - DB-9 (9 pin; D-Sub) Male |
| 2 - DVI-I (29 pin) Female | |
| 4 - 3.5 mm Mini-Jack (3 Position) Female | |
| 4 - USB A (4 pin) Female | |
| Host Connectors | 2 - DB-9 (9 pin; D-Sub) Female |
| 2 - DVI-I (29 pin) Female | |
| 2 - USB B (4 pin) Female | |
| 4 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 2 - Fiber Optic SC Female |
| Performance | |
| DVI Support | Yes - Single Link |
| IP Control | No |
| Maximum Cable Length | 2000m (6562 ft) |
| Maximum Digital Resolutions | 1920 x 1200 (1920 x 1080 widescreen - 1080p) |
| Wide Screen Supported | Yes |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 220 mm [8.7 in] |
| Product Height | 44 mm [1.7 in] |
| Product Depth | 135 mm [5.3 in] |
| Product Weight | 1030 g [36.4 oz] |
| Indicators | |
| LED Indicators | 1 - Local Indicator |
| 1 - Remote Indicator | |
| 1 - Status Indicator (Green - Powered On, Blue - Powered On and Connected) | |
| 2 - Serial Indicators (RX/TX status) | |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.5A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Special Notes / Requirements | |
| Note | Supports most combo keyboard and mouse sets (including Wireless) |
| Packaging Information | |
| Shipping (Package) Weight | 5.8 kg [12.8 lb] |
| What's in the Box | |
| Included in Package | 1 - Local Extender Unit |
| 1 - Remote Extender Unit | |
| 2 - Sets of DVI USB and Audio cables | |
| 1 - 30m (98ft) MM Fiber cable | |
| 1 - Rubber feet | |
| 2 - Universal Power Adapter (US/UK/EU) | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV565FXDUSA.pdf
English - SV565FXDUSA-ES.pdf
Español - SV565FXDUSA-FR.pdf
Français
Data Sheet(s)
- SV565FXDUSA_Datasheet.pdf
English - SV565FXDUSA_Datasheet-ES.pdf
Español - SV565FXDUSA_Datasheet-FR.pdf
Français - SV565FXDUSA_Datasheet-IT.pdf
Italiano - SV565FXDUSA_Datasheet-NL.pdf
Nederlands
















