Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPULControl a KVM or server from up to 300m (984ft) away
The SV565UTPUL Long Range USB VGA KVM Console Extender over Cat5 UTP (1000 ft) lets you control a server, computer or multiple computers (connected through KVM Switch) over a standard Cat5 or Cat6 UTP network cable connection, at distances of up to 1000ft (300m) away.
You can use your existing USB keyboard, USB mouse, and monitor to access both the server room and your office computer, saving space and avoiding the need for a dedicated remote console by allowing you to switch between workstation view and KVM view at the remote location.

Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Great for high definition resolutions, with support of UXGA (1600 x 1200) and WUXGA (1920 x 1200)
- Remote to local switching means that the computer or console being extended can still be accessed locally without the need to unplug/replug any connections
- Backed by a StarTech.com 3 year hardware warranty and lifetime technical support
Features
- High resolution support: Up to 1920x1200(WUXGA)/ 1600x1200(UXGA)
- Kit includes both local and remote units
- Compatibility mode enables hotkey commands to be passed to connected StarView KVMs
- Max Resolution Limit feature caps the resolution to prevent the resolution setting from exceeding the capability of the connected display
- USB computers are supported at the host and remote locations (USB keyboard and mouse required for remote console)
- Supports auto-switching between host and remote users or dedicated control
- Compatible with CAT 5, 5e, or 6 UTP cabling
- Intuitive hotkey commands
- Hotkey controlled Equalizer(sharpness), Gain(brightness), and RGB Skew adjustments
- Supports most combo keyboard and mouse sets (including Wireless)
- PS/2 and USB host PC's supported via the appropriate PS2 or USB KVM cable (USB style included)
Applications
- Control remote machines and security monitoring systems
- Monitor computer-controlled equipment in a factory or warehouse at a distance
- Use one or more servers in a server room from a remote location
- Allow two users to share one PC or KVM
Product Numbers
| Ingram Micro Italy | V931150 |
| Ingram Micro Netherlands | 1615947 |
| Ingram Micro Spain | V931150 |
| Ingram Micro France | V931150 |
| Ingram Micro Sweden | V931150 |
| UPC Code | 065030839259 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | Yes |
| Connector(s) | |
| Console Interface(s) | 2 - VGA (15 pin; High Density D-Sub) Female |
| 4 - USB A (4 pin) Female | |
| Host Connectors | 2 - VGA (15 pin; High Density D-Sub) Female |
| Other Interface(s) | 2 - RJ-45 Female |
| Performance | |
| IP Control | No |
| Maximum Cable Length | 300m (984 ft) |
| Maximum Analog Resolutions | UXGA - 1600x1200, WUXGA - 1920x1200 |
| Wide Screen Supported | Yes |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 157 mm [6.2 in] |
| Product Height | 20 mm [0.8 in] |
| Product Depth | 70 mm [2.8 in] |
| Product Weight | 1500 g [52.9 oz] |
| Indicators | |
| LED Indicators | 2 - Local indicator |
| 2 - Remote indicator | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.8A |
| Output Voltage | 12 DC |
| Output Current | 1.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~80% RH |
| Special Notes / Requirements | |
| Note | Supports most combo keyboard and mouse sets (including Wireless) |
| Packaging Information | |
| Shipping (Package) Weight | 1700 g [60 oz] |
| What's in the Box | |
| Included in Package | 2 - KVM Extenders (1x Local, 1x Remote) |
| 2 - 2n1 USB VGA KVM Cables | |
| 1 - Rubber Feet | |
| 1 - Universal Power Adapter (NA/UK/EU) | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV565UTPUL.pdf
English - SV565UTPUL-ES.pdf
Español - SV565UTPUL-FR.pdf
Français
Data Sheet(s)
- SV565UTPUL_Datasheet.pdf
English - SV565UTPUL_Datasheet-ES.pdf
Español - SV565UTPUL_Datasheet-FR.pdf
Français - SV565UTPUL_Datasheet-IT.pdf
Italiano - SV565UTPUL_Datasheet-NL.pdf
Nederlands


















