Server Management / KVM Cables / SV5USBS
USB Server Interface Module for SVx31DUTP series Cat5 KVM
SV5USBSConnect a VGA and USB-based server to your StarTech.com SVx31DUTP series Cat 5 KVM Switch
58,99 € EUR
In Stock: Europe : 1
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech.com's server interface module for USB lets you connect CAT5 cables to USB server ports, for connection to our CAT5 KVM Switches (SV831DUTP and SV1631DUTP).
The USB server module features a slim design that allows for an easy fit in rack-mount or desktop servers.
The StarTech.com Advantage
- Built in ASIC for greater reliability and compatibility.
Features
- Multiplatform support: PC, Mac, Sun and terminal-based systems
- Exceptional video quality - supporting up to 1600 x 1200
- Auto Signal Compensation (ASC)to compensate for different distances
- Hot Pluggable - add or remove computers without having to power down the switch
Applications
- Connects a computer with USB to a CAT5 KVM swtich
Product Numbers
| Ingram Micro Netherlands | 1599355 |
| Ingram Micro Sweden | V930758 |
| UPC Code | 065030827645 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Male | |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 90 mm [3.5 in] |
| Product Width | 43 mm [1.7 in] |
| Product Height | 23 mm [0.9 in] |
| Product Weight | 100 g [3.5 oz] |
| Indicators | |
| LED Indicators | 1 - Green - Power |
| 1 - Orange - Link | |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - USB Server Interface Module |
Downloads
Data Sheet(s)
- SV5USBS_Datasheet.pdf
English - SV5USBS_Datasheet-ES.pdf
Español - SV5USBS_Datasheet-FR.pdf
Français - SV5USBS_Datasheet-IT.pdf
Italiano - SV5USBS_Datasheet-NL.pdf
Nederlands








