50 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_50Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
StarTech.com's universal series PS/2 KVM switch cables prevent tangles and keep your workspace neat while delivering excellent performance with your StarTech.com StarView or other KVM switch.
This 50ft 3-in-1 PS/2 KVM switch Cable is constructed of high quality materials and is expertly designed to ensure crystal clear display quality, and durable performance. Like all StarTech.com cables, this product comes with a Lifetime warranty.
Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)
Features
- KVM (Keyboard-Video-Mouse) switch cables allows you to connect your computers to a KVM switch
- High quality video cable uses coaxial and twisted pair wiring to maintain optimal video signals
- Ferrite cores at both ends of video cable minimizes electromagnetic interference and provides crystal clear video
- Available in AT- and PS/2-styles in various cable lengths
Applications
- KVM switch cable to be used with OmniView, StarView, SwitchView and Apex KVM switches. (Note: Some non-StarView models may require gender changing cable adapters.)
Product Numbers
| Ingram Micro Netherlands | 1582471 |
| Ingram Micro Sweden | V930054 |
| UPC Code | 065030782968 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Physical Characteristics | |
| Cable Length | 15.2 m [50 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 2.2 kg [4.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 50 FOOT PS/2 STYLE 3-in-1 KVM SWITCH CABLE |
| 1 - DB15 male/male gender changer (GC15HSM) | |
| 1 - metal part of thumbscrew must be 1.17in(3cm) | |
| 1 - THUMBSCREWS MUST BE 1.93 inches long (4.9cm) THUMBSCREWS MUST BE 1.93in(4.9cm) | |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- SVPS23N1_50_Datasheet.pdf
English - SVPS23N1_50_Datasheet-ES.pdf
Español - SVPS23N1_50_Datasheet-FR.pdf
Français - SVPS23N1_50_Datasheet-IT.pdf
Italiano - SVPS23N1_50_Datasheet-NL.pdf
Nederlands








