15 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON15Connect VGA video and a PS/2 keyboard and mouse set using a single thin KVM cable
StarTech.com's professional line of 3-in-1 PS/2 KVM cables are specifically designed to work with your StarView or Server Remote Control KVM switch, integrating the necessary PS/2 peripheral connections as well as the VGA connection into a single cable - reducing tangles while maintaining excellent performance.
This 15ft 3-in-1 PS/2 KVM switch cable features an ultra-thin design and is constructed of only high quality materials. Designed for durability and long-term reliability, this cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Unique design minimizes the number of cables required
Features
- 3-in-1 molded keyboard/mouse and monitor KVM cable
- Single cable design connects VGA, PS/2 keyboard and Mouse
- Video cable is constructed of mini-coax wire for excellent picture clarity
Product Numbers
| Ingram Micro Netherlands | 1584990 |
| Ingram Micro Sweden | V930234 |
| UPC Code | 065030789882 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Cable Length | 4.6 m [15 ft] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 15 ft 3-in-1 KVM Cable for SV211/411 |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- SVECON15_Datasheet.pdf
English - SVECON15_Datasheet-ES.pdf
Español - SVECON15_Datasheet-FR.pdf
Français - SVECON15_Datasheet-IT.pdf
Italiano - SVECON15_Datasheet-NL.pdf
Nederlands









