10 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable
PS23N1THIN10This 10ft 3-in-1 KVM Cable combines separate keyboard, monitor, and mouse connections into an ultra-thin single cable design, eliminating tangles and saving space for a neater connection.
The 3-in-1 KVM switch cable features high quality coaxial video wires for exceptional video clarity, and weigh less than traditional KVM cables, placing less stress on the KVM switch connectors for more reliable performance.
To make installation easy, the 3-in-1 KVM cable also features PC99-compliant color coded connectors and feature a universal design to ensure compatibility with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.
Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)
Features
- Ultra-thin single cable design
- Coaxial video wires for excellent video clarity
- PC99 compliant color coded connector ends
- Weighs less than traditional KVM cables, placing less stress on the KVM switch connectors
Applications
- Connecting KVM switches to servers
- Cascading KVM switches
Product Numbers
| Ingram Micro Netherlands | 1581805 |
| Ingram Micro Spain | V930039 |
| Ingram Micro Sweden | V930039 |
| UPC Code | 065030794398 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Physical Characteristics | |
| Cable Length | 3 m [10 ft] |
| Special Notes / Requirements | |
| Note | PS/2 jumper is 12in(305mm) in length |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.7 lb] |
| What's in the Box | |
| Included in Package | 1 - 10 ft. PS/2 Ultra-Thin 3-in-1 KVM Cable |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- PS23N1THIN10_Datasheet.pdf
English - PS23N1THIN10_Datasheet-ES.pdf
Español - PS23N1THIN10_Datasheet-FR.pdf
Français - PS23N1THIN10_Datasheet-IT.pdf
Italiano - PS23N1THIN10_Datasheet-NL.pdf
Nederlands











