USB 802.11N 300 Mbps Wireless Network Adapter - 2T2R
USB300WN2X2Add high speed wireless N connectivity to a desktop or laptop computer through USB
The USB300WN2X2 USB Wireless 802.11N Network Adapter allows almost any USB-enabled desktop, laptop or netbook computer system to connect to a 'b', 'g', or 'n' wireless network. Using a 2T2R (2 Transmitter/2 Receiver) Multiple Input Multiple Output (MIMO) design over the 2.4 GHz frequency, the USB adapter is capable of reaching up to 300Mbps over an 802.11n network, while improving signal reception and range.
Backward compatible with 802.11b/g networks (11/54Mbps), this adapter card is a versatile wireless networking solution. With support for standard and advanced security options such as WEP, WPA, WPA2, and 802.1x along with wireless Quality of Service (QoS) support, and quick and easy setup through WPS, this USB 2.0 adapter is backed by StarTech.com's lifetime warranty and free lifetime technical support, making for an excellent wireless upgrade or first-time setup option.
The StarTech.com Advantage
- The USB wireless network adapter is compatible with 802.11b/g/n networks and a small form factor, making for a versatile portable WiFi solution
- Support for the latest security protocols and QoS ensures a safe and efficient wireless experience, while a poseable extension cable ensures it can be positioned for optimal reception
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 2 Transmitter/2 Receiver (2x2:2) antenna configuration with MIMO support
- Compliant with IEEE 802.11n standard, with transfer rates up to 300Mbps
- Backwards compatible with IEEE 802.11b/g standards, for up to 11/54Mbps connections respectively
- Broadcast distances up to 150m indoors and 400m outdoors
- Supported security features: WEP (64-128-bit), WPA, WPA2, and 802.1x
- Wi-Fi Protected Setup (WPS) push button or software configuration
- Support for WMM/WMM-PS Quality of Service (QoS)
- Infrastructure and Ad-Hoc network modes support
- Compact, lightweight design
- Includes a fully poseable USB extension cable
Applications
- Add wireless capabilities without having to open up your computer case
- Connect to a wireless network while on the go, from a portable computer
- Replace or upgrade the wireless capabilities of a desktop or laptop computer
- Connect a computer to a network, where cables cannot be used, such as outdoors
Product Numbers
| Ingram Micro Italy | V931218 |
| Ingram Micro Netherlands | 1618690 |
| Ingram Micro Spain | V931218 |
| Ingram Micro France | V931218 |
| Ingram Micro Sweden | V931218 |
| UPC Code | 065030841207 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | USB 2.0 |
| Antenna Configuration | 2x2:2 (TxR:S) |
| Industry Standards | IEEE 802.11b, IEEE 802.11g, IEEE 802.11n |
| Chipset ID | Realtek - RTL8192SU |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - Wireless N (IEEE 802.11n) | |
| Performance | |
| Maximum Data Transfer Rate | 300 Mbps |
| Frequency | 2.4 GHz |
| Security Features | TKIP/AES |
| WEP Data Encryption | |
| WPA Data Encryption | |
| MTBF | 44,000 Hours |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2, Mac OS 10.4/ 10.5/ 10.6, Linux kernel 2.6 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 58 mm [2.3 in] |
| Product Width | 24 mm [0.9 in] |
| Product Height | 9 mm [0.4 in] |
| Product Weight | 7.8 g [0.3 oz] |
| Indicators | |
| LED Indicators | 1 - Activity (green) |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Humidity | 5%~95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 130 g [4.6 oz] |
| What's in the Box | |
| Included in Package | 1 - USB wireless adapter |
| 1 - USB extension cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB300WN2X2.pdf
English - USB300WN2X2-FR.pdf
Français - USB300WN2X2-ES.pdf
Español
Data Sheet(s)
- USB300WN2X2_Datasheet.pdf
English - USB300WN2X2_Datasheet-ES.pdf
Español - USB300WN2X2_Datasheet-FR.pdf
Français - USB300WN2X2_Datasheet-IT.pdf
Italiano - USB300WN2X2_Datasheet-NL.pdf
Nederlands




















