1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet
NETRS23POEEUConnect to, configure and remotely manage an RS-232 serial device over an IP network
The NETRS23POEEU 1 Port RS232 Serial Ethernet Device Server - PoE (Power Over Ethernet) allows you to install your RS232 devices anywhere on your TCP/IP Ethernet WAN/LAN, and access them as if they were right beside you - even over the Internet!
The Serial Device Server is designed to function seamlessly with your other integrated and add-on serial ports as if they were right inside your computer. Perfect for industrial automation, security, Point of Sale, or any long-range serial application, delivering reliable performance in any environment.
The Ethernet/serial device server supports PoE (Power over Ethernet) when connected to a PoE compliant device - eliminating the need for an external power supply and outlet, and making it easier to situate the device server as needed.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- PoE support gives you the freedom to situate your serial device where it is needed even when no power outlet is available
- IP-based connection to your serial devices allows remote administration from anywhere; even over the Internet
- Remotely connect to multiple NETRS2321POE units with a single PC for simple and efficient management of devices from a single location
Features
- Supports standard Ethernet or Power over Ethernet (POE)
- Supports UDP, IP, TCP, ICMP, HTTP, DHCP and ARP-Ping protocols
- Wall mountable
- Integrated 10/100Mbps RJ45 LAN port
- Data transfer rates of up to 115.2 Kbps per port
- Supports Auto Crossover (MDI/MDI-X)
- Support for Windows® 2000, XP 32bit, and Vista 32bit
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- Security (UPS control, access key panels, video cameras, card readers)
- Environmental Control (lighting, temperature, clocks)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Hospital (monitoring equipment, nurses' stations)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
Product Numbers
| Ingram Micro Italy | V931470 |
| Ingram Micro Netherlands | 1620328 |
| Ingram Micro Spain | V931470 |
| Ingram Micro France | V931470 |
| Ingram Micro Sweden | V931470 |
| UPC Code | 065030834186 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE 802.3af Power-over-Ethernet |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 115.2Kbps |
| Data Bits | 6, 7, 8 |
| Stop Bits | 1, 2 |
| MTBF | 233,403 Hours |
| Supported Protocols | UDP, IP, TCP, ICMP, HTTP, DHCP, ARP-Ping |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 107 mm [4.2 in] |
| Product Width | 66.3 mm [2.6 in] |
| Product Height | 25.4 mm [1 in] |
| Product Weight | 480 g [16.9 oz] |
| Indicators | |
| LED Indicators | 3 - Heartbeat, Link/Activity, 10/100 Mbps |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.1A |
| Environmental | |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5~95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 850 |
| What's in the Box | |
| Included in Package | 1 - Industrial Switch |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- NETRS23POEEU.pdf
English - NETRS23POEEU-ES.pdf
Español - NETRS23POEEU-FR.pdf
Français
Data Sheet(s)
- NETRS23POEEU_Datasheet.pdf
English - NETRS23POEEU_Datasheet-ES.pdf
Español - NETRS23POEEU_Datasheet-FR.pdf
Français - NETRS23POEEU_Datasheet-IT.pdf
Italiano - NETRS23POEEU_Datasheet-NL.pdf
Nederlands



















