1 Port RS-232/422/485 Serial over IP Ethernet Device Server
NETRS2321EEUConnect to, configure and remotely manage a serial device over an IP network or the internet
The NETRS2321EEU 1 Port RS-232/422/485 Serial over IP Ethernet Device Server is the ideal solution for remotely controlling serial devices over your LAN/WAN or even the internet. Featuring user-friendly browser-based configuration of network settings, serial port line settings, UART transmit/receive buffer trigger levels and serial port flow control.
The Ethernet to RS232 converter is designed to function seamlessly with your other integrated and add-on serial ports as if they were right inside your computer. The adapter also offers remote Telnet configuration and support for IP, HTTP, ICMP and TCP network protocols, while providing data transfer rates of up to 115.2Kbps per port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- IP-based connection to your serial devices allows remote administration from anywhere; even over the Internet
- Browser based configuration of network settings, serial port line settings, UART transmit and receive buffer trigger levels and serial port flow control makes it easy to configure your serial device from afar
- Versatile support for multiple serial communication types (RS232, 422 and 485) ensures the device will work with nearly any serial device you may have
Features
- Browser based configuration
- Comes complete with software to configure device
- Data transfer rates of up to 115.2 Kbps per port
- Remote Telnet configuration
- Supports IP, HTTP, ICMP and TCP protocols
Applications
- Environmental Control (lighting, temperature, clocks)
- Hospital (monitoring equipment, nurses' stations)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Security (UPS control, access key panels, video cameras, card readers)
Product Numbers
| Ingram Micro Italy | V931443 |
| Ingram Micro Netherlands | 1619968 |
| Ingram Micro Spain | V931443 |
| Ingram Micro France | V931443 |
| Ingram Micro Sweden | V931443 |
| UPC Code | 065030833981 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Interface | serial |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - RJ-45 Female | |
| Performance | |
| Max Baud Rate | 115.2 Kbps |
| Data Bits | 7, 8 |
| Parity | Even, Odd, None |
| Stop Bits | 1, 2 |
| Compatible Networks | 10/100 Mbps |
| Supported Protocols | RS232 / 422 / 485 IP, HTTP, ICMP, TCP |
| Software | |
| OS Compatibility | Windows® 8 (32bit), 7 (32), Vista(32), XP(32/64) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 90 mm [3.5 in] |
| Product Width | 90 mm [3.5 in] |
| Product Height | 26 mm [1 in] |
| Product Weight | 105 g [3.7 oz] |
| Indicators | |
| LED Indicators | 4 - Power, Data, LAN Link, System |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 0~80%RH |
| Special Notes / Requirements | |
| Note | Virtual COM port is not supported by Vista |
| Packaging Information | |
| Shipping (Package) Weight | 200 |
| What's in the Box | |
| Included in Package | 1 - 1 port RS-232/422/485 Over IP Adapter |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- NETRS2321EEU.pdf
English - NETRS2321EEU-ES.pdf
Español - NETRS2321EEU-FR.pdf
Français
Data Sheet(s)
- NETRS2321EEU_Datasheet.pdf
English - NETRS2321EEU_Datasheet-ES.pdf
Español - NETRS2321EEU_Datasheet-FR.pdf
Français - NETRS2321EEU_Datasheet-IT.pdf
Italiano - NETRS2321EEU_Datasheet-NL.pdf
Nederlands