CHECKOUT Your Cart: Empty

Gigabit 1310nm Single Mode SFP Fiber Optical Transceiver - LC 40km

SFPLHSM

Add, replace or upgrade SFP modules on gigabit fiber equipment

282,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 23

The SFPLHSM Gigabit 1310nm Single Mode SFP Fiber Optical Transceiver - LC 40km offers a cost-effective way to increase performance and connectivity of your fiber-connected network devices.

A long wavelength (1310nm) DFB laser diode enables a maximum cable distance of 40km (25 miles) using single mode fiber. This Small Form Factor Pluggable (SFP) transceiver module can be installed into any fiber networking device with an SFP Multi-Sourcing Agreement (MSA) compliant port, providing a simple solution to upgrade existing network devices for connecting to remote locations using LC terminated single mode fiber.

Delivering convenience and scalability, the optical transceiver allows you to install the single mode LC module without interrupting network traffic or requiring a device reboot.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Equipped with an industry standard single mode LC interface, this module can extend your network connectivity up to 40km away
  • Fully compliant with MSA standards, this hot pluggable module can be installed into any networking device with an MSA compliant port
Features
  • 1.25Gbps IEEE 802.3z 1000BASE-LH Compliant
  • Complies with SFP Multi-Source Agreements standards (MSA)
  • Duplex LC receptacle connector
  • Equipped with a 1310nm DFP Laser with Class 1 laser safety standards IEC825 compliance
  • Fully Hot Pluggable
  • Serial ID functionality support
Applications
  • Use in long haul single mode fiber installations
  • Expand your network to remote segments over fiber
  • Perfect for network extension and fiber backbones
  • Replacing defective or damaged SFPs in MSA compliant equipment
Product Numbers
Ingram Micro Italy V931619
Ingram Micro Netherlands 1822440
Ingram Micro Spain V931619
Ingram Micro France V931619
Ingram Micro Sweden V931619
UPC Code 065030834957
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3z 1000BASE-LH
Connector(s)
Remote Unit Connectors 1 - Fiber Optic LC Female
Performance
Maximum Data Transfer Rate 1000Mbps
Max Transfer Distance 40 km (24.8 mi)
Wavelength 1310nm
Fiber Operating Mode Full-Duplex
Physical Characteristics
Product Length 55 mm [2.2 in]
Product Width 13 mm [0.5 in]
Product Height 9 mm [0.4 in]
Product Weight 0 kg [0 lb]
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Humidity 5 to 95% RH
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - SFP Single Mode LC Transceiver
Certifications, Reports and Compatibility

Related Products

1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m
ET91000LCEU 1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m Convert an RJ-45 Gigabit Ethernet network connection to LC MultiMode fiber
196,99 €
In Stock 101
Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m
SFPSXMM Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m Add, replace or upgrade SFP modules on gigabit fiber equipment
99,99 €
In Stock 64

Accessories

1m Single Mode Duplex Fiber Patch Cable LC-SC
SMFIBLCSC1 1m Single Mode Duplex Fiber Patch Cable LC-SC Provide a high-performance link between fiber network devices
39,99 €
In Stock 96

Downloads

Manual(s):
Data Sheet(s)