1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m
ET91000LCEUConvert an RJ-45 Gigabit Ethernet network connection to LC MultiMode fiber
The ET91000LCEU 1000 Mbps Gigabit Ethernet Multi Mode Fiber Media Converter LC 550m creates a simple, cost-effective Gigabit Ethernet-fiber link – transparently converting to/from 1000Base-T Ethernet, and 1000Base-SX optical signals to extend an Ethernet network connection over LC terminated multimode fiber at distances up to 550 meters (0.3 miles).
Easy to set up and install in a matter of seconds, this compact fiber media converter can be wall-mounted for out-of-the-way installations. The durable all steel chassis and heavy-duty power supply can withstand challenging industrial environments, and 6 integrated LED indicators make monitoring the Ethernet/fiber link easy.
This versatile GbE Ethernet to Fiber converter is compatible with most 3COM™, Cisco™, Lucent™ and Nortel™ networks and complies with applicable IEEE 802.3 standards.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compact, lightweight enclosure is easily mounted or placed into any location with little to no configuration needed
- Improve network scalability by increasing the distances within your existing network by up to 550m (Multi-mode)
- Provides increased bandwidth and high data throughput by eliminating network bottlenecks and congestion
Features
- Easy installation and setup in seconds
- Compatible with most 3Com™, Cisco™, Lucent™, and Nortel™ networks
- Supports IEEE 802.3ab 1000BaseT and IEEE 802.3z 1000BaseSX industry standards
- Standard RJ-45 connectors for connecting to UTP media, and SC connector for connecting to fiber media
- Supports Half-Duplex and Full-Duplex operating modes up to 2 Gigabits/sec
- LED indicators continuously shows operating status of the converter
- Compact design and weight makes it portable and unobtrusive to carry
- Supports a maximum multimode fiber optic cable distance of 550 meters
- Plug and Play installation allows the converters to be connected to a PC, hub or a switch using an auto-sensing MDI/MDIX port
Applications
- Creates an economical Ethernet-fiber/copper-fiber link for connecting remote sub-networks to larger fiber optic networks/backbones
- Provides connectivity to a user or network segment that is in an isolated area of a large complex or in another building altogether
- LAN-to-LAN connectivity between remote offices
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues
- Connecting network servers and power users to a Gigabit backbone
- Connects distant network or devices up to 550m in an existing multimode network
Product Numbers
| Ingram Micro Italy | V931553 |
| Ingram Micro Netherlands | 1721928 |
| Ingram Micro Spain | V931553 |
| Ingram Micro France | V931553 |
| Ingram Micro Sweden | V931553 |
| UPC Code | 065030833639 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Regulatory Approvals | FCC Class A & CE Mark C-Tick |
| Industry Standards | IEEE 802.3ab 1000BaseT, IEEE 802.3z 1000BaseSX |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic LC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 1000Mbps (1Gbps) |
| Max Transfer Distance | 550 m (1804 ft) |
| Fiber Type | Multi Mode |
| Wavelength | 850nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Auto MDIX | Yes |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Steel |
| Product Length | 123 mm [4.8 in] |
| Product Width | 86 mm [3.4 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 690 g [24.4 oz] |
| Indicators | |
| LED Indicators | 1 - Ethernet Link |
| 1 - Fiber Duplex Mode | |
| 1 - Fiber Link | |
| 1 - Link Loss Forwarding mode | |
| 1 - Loopback Testing Mode | |
| 1 - Power | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 kg [1.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Ethernet/Fiber Media Converter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ET91000LCEU.pdf
English
Data Sheet(s)
- ET91000LCEU_Datasheet.pdf
English - ET91000LCEU_Datasheet-ES.pdf
Español - ET91000LCEU_Datasheet-FR.pdf
Français - ET91000LCEU_Datasheet-IT.pdf
Italiano - ET91000LCEU_Datasheet-NL.pdf
Nederlands