CHECKOUT Your Cart: Empty

10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

110VDSLEXTEU

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

360,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 5

The 110VDSLEXTEU VDSL Ethernet extender kit allows you to span a 10/100 network over extremely long distances (up to 1km) while still maintaining high-speed network connectivity. The device allows you to run the connection over standard RJ45 cabling, existing RJ11 phone lines, or any other set of single pair wires. The VDSL (VDSL2) kit is simple to install and provides an out-of-the-box solution as both the Ethernet-VDSL extender and receiver units are included.

A perfect solution for a broad range of applications including connecting isolated user stations within the same building or between separate buildings, or overcoming infrastructure obstacles and distances (e.g. older stone/concrete architecture) where new wiring or wireless may be impossible. The VDSL Ethernet LAN Extender kit helps to eliminate expense by allowing video streaming and data to share the same telephone pair without interference.

The 110VDSLEXT requires only a single pair of wires to function, while offering the ability to use multiple sets of the devices to create several simultaneous connections to your remote building. In these multiple set configurations, you have the ability to use up to 4 sets over a single Cat5e or Cat6 cable which can be used as separate LAN (or VLAN) connections, or bridged into a trunk line for additional speed/bandwidth over long distances (up to two sets only over standard Cat5).

Solution Diagrams:
Solution Diagrams

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Provides high speed Ethernet extension over copper telephone line or other existing two pair wiring enabling network connectivity to remote locations up to 1km away
  • Allows network connectivity in buildings made of stone/concrete, or heritage buildings where new Ethernet cabling or wireless are impossible
  • Simple Plug and play installation with no software or driver installation for a hassle-free setup
Features
  • IEEE 802.1Q VLAN tag transparent
  • Selectable CPE and CO mode via DIP switch
  • Supports flow control for Fast Ethernet (pause frame or Back Pressure)
  • Allows you the ability to select fixed SNR margin (9 dB) or fixed target data rate
  • Light in weight and a very compact design
  • Supports both symmetric and asymmetric transmission
Applications
  • Provide ethernet over copper connectivity to a user or network segment that is in an isolated area of a large complex or in another building altogether
  • Extend network connectivity to remote areas of stadiums, auditoriums or other venues
  • Industrial applications include controlling CNC machinery, polling bar code scanner data, administering process control equipment, and other harsh environment applications
  • Monitor and control medical equipment, security keypads/card scanners, point of sale equipment and remote sensor data, and various other healthcare related network communications
  • Remote sensor monitoring for traffic flow management (air traffic control, expressway flow)
Product Numbers
Ingram Micro Italy V931282
Ingram Micro Netherlands 1619288
Ingram Micro Spain V931282
Ingram Micro France V931282
Ingram Micro Sweden V931282
UPC Code 065030834520
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3/802.3u/802.3x 10/100 Base-T Auto-Negotiation, Auto-MDI/MDI-X, ITU-T G993.1/993.2 On-board surge protection
Connector(s)
Local Unit Connectors 2 - RJ-45 Female
Remote Unit Connectors 2 - RJ-45 Female
Performance
Maximum Data Transfer Rate 0m - 100Mbit/s
300m - 75Mbit/s
1km - 10Mbit/s
Max Distance 1000 m / 3300 ft
Note You have the ability to use up to four sets over a single Cat5e or Cat6 cable which can be used as separate LAN (or VLAN) connections, or bridged into a trunk line for additional speed/bandwidth over long distances (Up to two sets only over standard Cat5).
Physical Characteristics
Color Black
Product Length 95 mm [3.7 in]
Product Width 72 mm [2.8 in]
Product Height 22 mm [0.9 in]
Product Weight 90 g [3.2 oz]
Indicators
LED Indicators 3 - LAN: ACT/LNK, 10/100 Mbps, Half/Full Duplex
3 - VDSL: Power On/Off, CO/CPE, Idle/Trained/Link
Power
Power Adapter Included Two
Input Voltage 230 AC
Output Voltage 12 DC
Output Current 1A
Center Tip Polarity Positive
Plug Type M
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Humidity 10~90% RH
Packaging Information
Shipping (Package) Weight 410
What's in the Box
Included in Package 1 - Ethernet VDSL Extender
1 - Ethernet VDSL Receiver
2 - RJ-45 to VDSL Cable
2 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH15BL 15 ft Cat 6 Blue Molded RJ45 UTP Gigabit Cat6 Patch Cable - 15ft Patch Cord Make Power-over-Ethernet-capable Gigabit network connections
6,99 €
In Stock 50
25 ft RJ11 Telephone Modem Cable
4,99 €
In Stock 119
12 ft RJ11 Telephone Modem Cable
2,99 €
In Stock 28
10/100 VDSL Ethernet over Single Pair Wire Extender Kit 10/100 VDSL Ethernet over Single Pair Wire Extender Kit 10/100 VDSL Ethernet over Single Pair Wire Extender Kit 10/100 VDSL Ethernet over Single Pair Wire Extender Kit