USB to Infrared IrDA Adapter
USB2IR2The USB2IR2 USB to Infrared IrDA Adapter delivers a cost-effective solution for file transfers between a USB-capable desktop or laptop computer and an IrDA (Infrared) device.
The IR adapter provides data transfer speeds between the IR device and the Infrared-equipped computer at 115 Kbps (SIR). USB2IR2 uses low power consumption, making it a suitable choice for wireless data transfers to/from a laptop computer, as well as file backups and data synchronization.
This high quality USB-IrDA adapter is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows users to transfer files from a portable device to a PC
- Offers easy wireless data access from an IrDA capable device (handheld PC/PDA, cell phone, digital camera, printer, etc...) to a laptop or a desktop computer
- Plugs directly in to a laptop or desktop USB port
Features
- Connects to a standard USB port
- Fully compliant with USB Version 1.1 and IrDA Version 1.3
- Hot swap capabilities allows you to add or remove USB devices without turning off your computer
- Low power consumption
- Supports Plug and Play installation
- Supports SIR at 115 Kbits/sec data transfer rate
- Works within a communication range of up to 1 meter (3.2 feet)
Applications
- Allows a wireless connection from a portable device to a desktop or laptop PC with a USB port
- Compatible with handheld PC/PDAs, cell phones, digital cameras, and other IrDA capable devices
Product Numbers
| Ingram Micro Netherlands | 1820492 |
| Ingram Micro France | V930618 |
| UPC Code | 065030826600 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Regulatory Approvals | FCC, CE & VCCI |
| Industry Standards | IrDA: v1.3 |
| MIR | |
| SIR | |
| USB: v1.1 | |
| Chipset ID | Tanic - S110 |
| Connector(s) | |
| Connector Type(s) | 1 - IrDA (Infrared; SIR/FIR) |
| 1 - USB A (4 pin) Male | |
| Performance | |
| General Specifications | 1 Meter (3 Feet) |
| PC with an available USB port | |
| SIR (Slow Infrared) up to 115 Kbits/sec | |
| USB: v1.1 & IrDA: v1.3 | |
| Software | |
| OS Compatibility | Windows 98/98SE/2000/ME/XP/Vista (32-bit) |
| Physical Characteristics | |
| Product Length | 30 mm [1.2 in] |
| Product Width | 20 mm [0.8 in] |
| Product Height | 10 mm [0.4 in] |
| Indicators | |
| LED Indicators | 1 - Activity |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - USB IR Adapter |
| 1 - 23 inch USB extension cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- USB2IR2.pdf
English
Data Sheet(s)
- USB2IR2_Datasheet.pdf
English - USB2IR2_Datasheet-ES.pdf
Español - USB2IR2_Datasheet-FR.pdf
Français - USB2IR2_Datasheet-IT.pdf
Italiano - USB2IR2_Datasheet-NL.pdf
Nederlands







