Low Profile Dual Port Gigabit Network Server Adapter NIC Card
ST1000SPEXD2Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot
The ST1000SPEXD2 Dual Port PCIe Gigabit Ethernet Network Server Adapter Card (Low Profile) provides two 10/100/1000 Mbps capable Ethernet ports and is fully compatible with IEEE 802.3/u/ab standards.
Suitable for any PCI Express-enabled client, server or workstation, the Network Adapter Card supports high performance dual channel networking and maximum data transfer speeds of 1000Mbps in each direction (2000 Mbps total) - up to 10 times faster than 10/100 Ethernet.
This low profile-compatible server network card supports features such as Jumbo Frames, VLAN tagging and Wake on LAN (WOL), and includes an optional full profile bracket that makes it easy to install the card in either a small form factor/low profile or full/standard computer case/server.
The StarTech.com Advantage
- Add 2 Gigabit Ethernet ports from only a single PCIe slot, in a full or low profile/small form factor (SFF) computer system
- Supports advanced features such as Jumbo Frames and VLAN tagging, as well as Wake-On-LAN and Auto MDIX
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Two 10/100/1000Mbps compatible RJ-45 Ethernet ports
- Jumbo Frame support
- On-chip 48 KB Big Transmit/Receive Buffer Support
- Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, and supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
- Supports Microsoft NDIS5 Checksum Offload (IP, TCP, UDP) and Large send Offload
- Supports Wake-on-LAN and Remote Wake-up Support, Pair Swap/Polarity/Skew Correction
- Crossover Detection & Auto-Correction (Auto MDIX)
- Includes full and low profile installation brackets
Applications
- Add 2 Ethernet ports to a workstation or server computer from a single PCIe slot
- Connect to 2 separate networks simultaneously
- Install dual networking capabilities into a small form factor or other space-constrained computer system
Product Numbers
| Ingram Micro Italy | V931689 |
| Ingram Micro Netherlands | 1861416 |
| Ingram Micro Spain | V931689 |
| Ingram Micro France | V931689 |
| Ingram Micro Sweden | V931689 |
| UPC Code | 065030845403 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Low Profile (SP bracket incl.) |
| Industry Standards | IEEE 802.3, IEEE 802.3u, IEEE 802.3ab |
| Chipset ID | Realtek - RTL8111C |
| Connector(s) | |
| External Ports | 2 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 1000 Mbps (uni-directional), 2000 Mbps (bi-directional) |
| Buffer Size | 48 KB |
| Compatible Networks | 10/100/1000 Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows® 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Vista (32/64-bit)/ Server 2008 R2/ 7 (32/64-bit)/ 8(32/64-bit) WinCE 4.2/ 5.0 Mac OS 10.4/ 10.5/ 10.6/ 10.7 (Intel-based) Linux Kernel 2.4.x and later SCO OpenServer 5.0.7/ 6 |
| Physical Characteristics | |
| Product Length | 110 mm [4.3 in] |
| Product Width | 74 mm [2.9 in] |
| Product Weight | 200 g [7.1 oz] |
| Indicators | |
| LED Indicators | 2 - Link and Active LED's |
| Environmental | |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | -20°C to 75°C (-4°F to 167°F) |
| Humidity | 10% ~ 90% RH (non-condensing) |
| Packaging Information | |
| Shipping (Package) Weight | 250 g [8.8 oz] |
| What's in the Box | |
| Included in Package | 1 - PCIe Network Adapter |
| 1 - Full Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Realtek_PCIe_GbE.zip
Version: 7.053
Manual(s):
- ST1000SPEXD2.pdf
English
Data Sheet(s)
- ST1000SPEXD2_Datasheet.pdf
English - ST1000SPEXD2_Datasheet-ES.pdf
Español - ST1000SPEXD2_Datasheet-FR.pdf
Français - ST1000SPEXD2_Datasheet-IT.pdf
Italiano - ST1000SPEXD2_Datasheet-NL.pdf
Nederlands