Dual Port Gigabit Network Server Adapter NIC Card 2 Port
ST1000SPEXDPAdd dual Gigabit Ethernet ports to any client, server or workstation through a PCI Express expansion slot
This dual port PCIe 10/100/1000 Mbps Gigabit Ethernet Network Adapter Card provides two Gigabit Ethernet ports and is fully compatible with IEEE 802.3/u/ab standards.
Suitable for any PCI Express-enabled client, server or workstation, the Gigabit Ethernet Network Adapter Card supports high performance dual channel networking and maximum data transfer speeds of 1000Mbps in each direction (2000 Mbps total) - up to 10 times faster than 10/100 Ethernet.
Compatible with a broad range of operating systems, including Linux, Windows 98SE, ME, 2000, XP, XP-64bit, Vista, Vista-64bit, 7, 7-64bit, and Mac OS 10.4/10.5/10.6, this high quality PCIe Gigabit NIC includes an optional low profile bracket that makes it easy to install the card in a small form factor/low profile computer case/server.
The StarTech.com Advantage
- Add 2 Gigabit Ethernet ports from only a single PCIe slot in a full or low profile/small form factor (SFF) computer system, conserving expansion port availability
- Supports advance features such as Jumbo Frames and VLAN tagging for network optimization
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Two 10/100/1000Mbps compatible RJ-45 Ethernet ports
- Jumbo Frame support
- On-chip 48KB Big Transmit/Receive Buffer Support
- Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, and supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
- Supports Microsoft NDIS5 Checksum Offload (IP, TCP, UDP) and Large send Offload
- Supports Wake-on-LAN and Remote Wake-up Support, Pair Swap/Polarity/Skew Correction
- Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
- Includes a low profile installation bracket
Applications
- Add 2 Ethernet ports to a workstation or server computer from a single PCIe slot
- Connect to 2 separate networks simultaneously
- Install dual networking capabilities into a small form factor or other space-constrained computer system
Product Numbers
| Dell France Harmony | A4706577 |
| Ingram Micro Italy | V930810 |
| Ingram Micro Netherlands | 1601157 |
| Ingram Micro Spain | V930810 |
| DELL España Harmony | A4070659 |
| DELL Netherlands Harmony | A4070473 |
| Ingram Micro France | V930810 |
| Ingram Micro Sweden | V930810 |
| UPC Code | 065030833837 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | Realtek - RTL8111C |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 2 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 1000 Mbps (uni-directional), 2000 Mbps (bi-directional) |
| Buffer Size | 48 KB |
| Compatible Networks | 10/100/1000 Mbps |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows® 98SE/ ME/ 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Vista (32/64-bit)/ Server 2008 R2/ 7 (32/64-bit)/ 8(32/64-bit) WinCE 4.2/ 5.0 Mac OS 10.4/ 10.5/ 10.6/ 10.7 (Intel-based) Linux Kernel 2.4.x and later SCO OpenServer 5.0.7/ 6 |
| Physical Characteristics | |
| Product Length | 110 mm [4.3 in] |
| Product Width | 74 mm [2.9 in] |
| Product Weight | 200 g [7.1 oz] |
| Indicators | |
| LED Indicators | 2 - Link and Active LED's |
| Environmental | |
| Operating Temperature | 0 to 55°C (32 to 131°F), 10% to 90% relative humidity (non-condensing) |
| Storage Temperature | -40 to 75°C (-40 to 167°F), 5% to 95% relative humidity (non-condensing) |
| Packaging Information | |
| Shipping (Package) Weight | 250 g [8.8 oz] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI Express Network Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Realtek_PCIe_GbE.zip
Version: 7.053
Manual(s):
- ST1000SPEXDP.pdf
English - ST1000SPEXDP-ES.pdf
Español - ST1000SPEXDP-FR.pdf
Français
Data Sheet(s)
- ST1000SPEXDP_Datasheet.pdf
English - ST1000SPEXDP_Datasheet-ES.pdf
Español - ST1000SPEXDP_Datasheet-FR.pdf
Français - ST1000SPEXDP_Datasheet-IT.pdf
Italiano - ST1000SPEXDP_Datasheet-NL.pdf
Nederlands





















