Compact Black USB 2.0 to Gigabit Ethernet NIC Network Adapter
USB21000SAdd Gigabit Ethernet to any USB 2.0 compatible PC or Notebook PC
The USB21000S Gigabit USB 2.0 Ethernet Adapter adds a single RJ45 Ethernet port to a USB-enabled computer system, with support for connecting to Gigabit networks. Backward compatible with USB 1.x computer systems and 10/100 Mbps Fast Ethernet networks, this compact and portable USB network adapter offers an ideal desktop replacement network adapter or laptop accessory.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Easily add Gigabit network support to a Desktop PC or laptop without having to reboot or open the computer case
- The USB Network Adapter features a lightweight design making it the perfect solution for applications that require portability
- Backed by a StarTech.com Lifetime warranty and Free lifetime technical support
Features
- USB to RJ45 adapter supports Gigabit networking over USB 2.0 with up to 480 Mbps of bandwidth
- IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
- USB-Powered, with no additional adapters required
- Jumbo Frame support
- Supports suspend mode and remote wakeup via link-up, magic packet, or external pin
- Supports Full and Half duplex operating modes
- Embedded 20KB SRAM for RX packet buffering and 20KB SRAM for TX packet buffering
- Compliant with USB 2.0 and backwards compatible with USB 1.1
- Hot-Swap and plug-and-play supported
- Compact, lightweight design for maximum portability
Applications
- Add gigabit Ethernet capabilities to a PC or laptop without opening the computer or taking up an available expansion slot
- Connects your laptop PC to a Gigabit network or backbone
- Perfect for small or home offices, departmental network applications and network gaming
Product Numbers
| Ingram Micro Italy | V931192 |
| Ingram Micro Netherlands | 1617778 |
| Ingram Micro Spain | V931192 |
| Ingram Micro France | V931192 |
| Ingram Micro Sweden | V931192 |
| UPC Code | 065030840064 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | USB 2.0 |
| Industry Standards | IEEE 802.3, 802.3u, and 802.3ab |
| Chipset ID | ASIX - AX88178 |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Male | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps (USB 2.0) |
| Buffer Size | 40 KB |
| Compatible Networks | 10/100/1000 Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit), Windows CE 6.0 Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8 Linux kernel 2.6.14 and up |
| Physical Characteristics | |
| Product Length | 266.7 mm [10.5 in] |
| Product Width | 33 mm [1.3 in] |
| Product Height | 21 mm [0.8 in] |
| Product Weight | 40.5 g [1.4 oz] |
| Indicators | |
| LED Indicators | 1 - Green - Link |
| 1 - Yellow - Activity | |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -20°C to 75°C (-4°F to 167°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 140 g [4.9 oz] |
| What's in the Box | |
| Included in Package | 1 - USB to Gigabit Ethernet Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB21000S.pdf
English - USB21000S-FR.pdf
Français
Data Sheet(s)
- USB21000S_Datasheet.pdf
English - USB21000S_Datasheet-ES.pdf
Español - USB21000S_Datasheet-FR.pdf
Français - USB21000S_Datasheet-IT.pdf
Italiano - USB21000S_Datasheet-NL.pdf
Nederlands