1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC1000SAdd Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer
The EC1000S Gigabit Ethernet Network Adapter Card can be installed in a laptop ExpressCard port, for quick and hassle-free connections to a Gigabit Ethernet network.
With support for data transfer rates up to 1000Mbps, the Gigabit Ethernet Network Adapter card delivers the speed and performance needed for virtually any network-based tasks, including CAD, graphic design, digital audio authoring, and other demanding applications.
Designed to provide a long-lasting network solution, the ExpressCard Gigabit Ethernet adapter is backed by StarTech.com's Lifetime Warranty, and free lifetime technical support.
The StarTech.com Advantage
- Designed and manufactured to ExpressCard 1.0 specs, this adapter fit all 34mm ExpressCard slots
- Full plug and play support enables the card to be installed without having to reboot the PC
- Backed by a StarTech.com lifetime warranty and free technical support
Features
- Fully compliant with ExpressCard 1.0 specifications
- Hot-Swap and Plug-and-Play supported; Natively supported by most operating systems without drivers
- Compliant with IEEE 802.3, 802.3u and 802.3ab
- Auto-negotiation between 10/100/1000 Mbps
- Microsoft® NDIS5, NDIS6 Checksum Offload (IPv4, IPv6, TCP, UDP) and Segmentation Task-offload (Large send v1 and Large send v2) support
- Supports IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.1Q VLAN tagging
- Supports Wake On Lan (WOL) power management options
- Supports jumbo frame to 9K bytes
- Auto-MDIX, automatically configures the port for straight through or cross over communication
- Supports Full and Half Duplex network connectivity
Applications
- Add Gigabit network connectivity to any noteboook or desktop PC with an ExpressCard expansion slot
Product Numbers
| Ingram Micro Italy | V931096 |
| Ingram Micro Netherlands | 1613407 |
| Ingram Micro Spain | V931096 |
| DELL España Harmony | A4706064 |
| Ingram Micro France | V931096 |
| Ingram Micro Sweden | V931096 |
| UPC Code | 065030839808 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | Realtek - RTL8111DL |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 1000 Mbps |
| Compatible Networks | 10/100/1000 Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit) Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux and Unix, and Mac OS 10.4.x and 10.5.x |
| Physical Characteristics | |
| Product Length | 112 mm [4.4 in] |
| Product Width | 34 mm [1.3 in] |
| Product Height | 13 mm [0.5 in] |
| Product Weight | 27 g [1 oz] |
| Indicators | |
| LED Indicators | 1 - F - Green -Gigabit Link/Activity |
| 1 - L - Green -10/100 Link/Activity | |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 5~85% RH |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 99 g [3.5 oz] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard Gigabit NIC |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Realtek_PCIe_GbE.zip
Version: 7.053
Manual(s):
- EC1000S.pdf
English - EC1000S-ES.pdf
Español - EC1000S-FR.pdf
Français
Data Sheet(s)
- EC1000S_Datasheet.pdf
English - EC1000S_Datasheet-ES.pdf
Español - EC1000S_Datasheet-FR.pdf
Français - EC1000S_Datasheet-IT.pdf
Italiano - EC1000S_Datasheet-NL.pdf
Nederlands



















