Hard Drive Accessories / Mobile Racks / DRW115CADBK
Spare Hard Drive Tray for the DRW115ATABK Mobile Rack
DRW115CADBKKeep spare hard drive trays handy for the DRW115ATABK Mobile Rack
63,99 € EUR
In Stock: Europe : 46
Prices may be lower from Resellers: View all Resellers View all Distributors
This hard drive caddy/drive tray can be used with StarTech.com's Professional ATA133 Drive Drawer (black), allowing you to hot swap an additional ATA/IDE hard drive.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
- Unique locking mechanism that protects drive from accidental removal during use
Features
- Exclusive shock absorber system protects the hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MB/s
- 2 Ball-Bearing fans maintain optimum cooling and increased air flow
- LED indicators continuously show the operating status of the drive drawer
- Key lock mechanism prevents the hard drive from being accidentally removed while in operation
Applications
- Ideal when using multiple hard drives on one drive drawer bay
Product Numbers
| Ingram Micro Netherlands | 1589190 |
| Ingram Micro Sweden | V930391 |
| UPC Code | 065030796699 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Key Lock | Yes |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | IDE (ATA) |
| Fans | 2 - 40 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Hot Swap Capability | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 217 mm [8.5 in] |
| Product Width | 130 mm [5.1 in] |
| Product Height | 43 mm [1.7 in] |
| Product Weight | 640 g [22.6 oz] |
| Indicators | |
| LED Indicators | 1 - Activity (Yellow) |
| 1 - Fan Status (Red) | |
| 1 - Power (Green) | |
| 1 - Temperature Warning (Green/Red) | |
| Special Notes / Requirements | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 kg [3.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Mobile Rack Caddy |
| 2 - Key | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
DRW110ATABK Black 3.5in IDE Hard Drive Mobile Rack for 5.25in Bay w/ fan Hot swap 3.5in IDE hard drives easily from a 5.25in front bay
31,99 €
DRW115ATABK Professional 5.25in Aluminum ATA Hard Drive Mobile Rack w/ 2x 40mm Fan Swap IDE hard drives in and out of a server, quickly and safely
67,99 €
Downloads
Manual(s):
- DRW115CADBK.pdf
English
Data Sheet(s)
- DRW115CADBK_Datasheet.pdf
English - DRW115CADBK_Datasheet-ES.pdf
Español - DRW115CADBK_Datasheet-FR.pdf
Français - DRW115CADBK_Datasheet-IT.pdf
Italiano - DRW115CADBK_Datasheet-NL.pdf
Nederlands








