Spare Hard Drive Tray for the DRW110ATABK Mobile Rack
DRW110CADBKKeep spare hard drive trays handy for the DRW110ATABK Mobile Rack
This spare/extra hard drive caddy/drive tray can be used with StarTech.com's IDE Hard Drive Mobile Rack for 5.25in Bay (DRW110ATABK) allowing you to hot swap an additional ATA/IDE hard drive, swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users.
Backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Designed with a handle release mechanism for ease of use
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
Features
- Exclusive shock absorber system protects your hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rates up to 133 MB/s
Applications
- Ideal when using 2 hard drives on one drive drawer bay
Product Numbers
| Ingram Micro Netherlands | 1588844 |
| Ingram Micro Sweden | V930375 |
| UPC Code | 065030796651 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | IDE (ATA) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 196 mm [7.7 in] |
| Product Width | 120 mm [4.7 in] |
| Product Height | 41 mm [1.6 in] |
| Product Weight | 290 g [10.2 oz] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Special Notes / Requirements | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - Mobile Rack Caddy |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- DRW110CADBK.pdf
English
Data Sheet(s)
- DRW110CADBK_Datasheet.pdf
English - DRW110CADBK_Datasheet-ES.pdf
Español - DRW110CADBK_Datasheet-FR.pdf
Français - DRW110CADBK_Datasheet-IT.pdf
Italiano - DRW110CADBK_Datasheet-NL.pdf
Nederlands








