Extra Black Hard Drive Caddy for DRW150SATBK
150CADSBKTurn additional 3.5in SATA hard drives into extra hot-swap drives for the DRW150SATBK
Specifically designed for use with StarTech.com's Black Aluminum Serial ATA Drive Drawer (DRW150SATBK), this extra Black Hard Drive Caddy features an easy to use handle release mechanism for quick removal and insertion of hard drives.
An extra hard drive caddy is the ideal solution for multiple mobile users of same system, high-speed back-ups of critical files, moving large files from one computer to another, and for running multiple operating systems on the same PC. With the durable aluminum design, it is an effective way for the heat to dissipate away from the hard drives to keep cool.
The StarTech.com Advantage
- Allow multiple 3.5" SATA drives to be used with a single DRW150SATBK installation
- Backed by a 2-year warranty and free lifetime technical support
Features
- Compatible with DRW150SATBK Mobile Rack/Drive Drawers
- 40mm ball bearing cooling fan
- Rubber shock absorbers
- Aluminum construction
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
- Supports 3.5" form factor SATA hard drives
Applications
- Use multiple hard drives with the same DRW150SATBK installation for different scenarios/configurations or rotating backup disks
Product Numbers
| Ingram Micro Italy | V930668 |
| Ingram Micro Netherlands | 1596978 |
| Ingram Micro Spain | V930668 |
| Ingram Micro France | V930668 |
| Ingram Micro Sweden | V930668 |
| UPC Code | 065030826679 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Fans | 1 - 40 mm |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 168 mm [6.6 in] |
| Product Width | 122 mm [4.8 in] |
| Product Height | 40 mm [1.6 in] |
| Product Weight | 340 g [12 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.9 lb] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Caddy for DRW150SATBK |
| 1 - Screw Kit | |
Related Products
Downloads
Data Sheet(s)
- 150CADSBK_Datasheet.pdf
English - 150CADSBK_Datasheet-ES.pdf
Español - 150CADSBK_Datasheet-FR.pdf
Français - 150CADSBK_Datasheet-IT.pdf
Italiano - 150CADSBK_Datasheet-NL.pdf
Nederlands


















