Extra 2.5in or 3.5in Hot Swap Hard Drive Tray for SATSASBAY3BK
SATSASTRAYBKKeep extra hard drives ready for use with the SATSASBAY3BK
The SATSASTRAYBK Hot Swap Hard Drive Tray is specially designed as a spare/extra 2.5in/3.5in SATA/SAS Hard Drive Tray for the SATSASBAY3BK (3 Drive Hot Swap SAS SATA Backplane) allowing you to use extra spare/replacement hard drives in addition to what is installed in the backplane/mobile rack.
This extra hard drive tray features an upgraded design with additional air vents and specially designed vibration dampening springs, providing the ideal replacement for misplaced trays or a convenient solution for having extra hard drives available for your storage solution.
The StarTech.com Advantage
- Add either 2.5" or 3.5" SAS/SATA drives to a SATSASBAY3BK
- Metal slide springs help reduce vibration and 12 air ventilation openings assist in keeping the drive cool
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Compatible with SATSASBAY3BK backplane
- Supports 2.5in and 3.5in form factor SATA/SAS hard drives (HDD) and solid state drives (SSD)
- Steel, vibration-reducing springs on side of tray
- 12 ventilation openings
- Flammability rating of UL 94 V-0
Applications
- Keep spare/replacements hard drives ready for use with the SATSASBAY3BK
- Use for extra hard drives for rotating backup solutions
Product Numbers
| Ingram Micro Belgium | 1861412 |
| Ingram Micro España | V931290 |
| Ingram Micro Italy | V931290 |
| Ingram Micro Netherlands | 1861412 |
| Ingram Micro France | V931290 |
| Ingram Micro Sweden | V931290 |
| UPC Code | 065030842068 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum and Plastic |
| Product Length | 160 mm [6.3 in] |
| Product Width | 115 mm [4.5 in] |
| Product Height | 27 mm [1.1 in] |
| Product Weight | 115 g [4.1 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 153 g [5.4 oz] |
| What's in the Box | |
| Included in Package | 1 - Drive Tray |
| 1 - Bag of drive mounting screws (2.5in/3.5in) | |
Accessories
Hot Swap SATA/SAS Backplane RAID Bays – 3 Hard Drive Mobile Rack
Hot Swap up to three 3.5in SAS or SATA hard drives in and out of this removable backplane; features 3-in-2 design, that requires only two 5.25in drive baysDownloads
Data Sheet(s)
- SATSASTRAYBK_Datasheet.pdf
English - SATSASTRAYBK_Datasheet-DE.pdf
Deutsch - SATSASTRAYBK_Datasheet-ES.pdf
Español - SATSASTRAYBK_Datasheet-FR.pdf
Français - SATSASTRAYBK_Datasheet-IT.pdf
Italiano - SATSASTRAYBK_Datasheet-NL.pdf
Nederlands


























