Extra 2.5in SATA Hard Drive Enclosure for SAT2510U2REM
SAT2510U2SAn additional removable SATA enclosure for the SAT2510U2REM
This spare 2.5in removable SATA drive enclosure is designed for use with StarTech.com's 3.5in Bay Removable 2.5in SATA Drive Enclosure (SAT2510U2REM), providing additional external storage via USB 2.0, and in turn allowing multiple users to share and access files from a single desktop system.
The spare drive enclosure features a portable design that adds to the mobility of your data, making it convenient to access your files externally from a desktop or laptop computer, or to migrate data to similarly equipped desktops in another office, data center or home environment.
The StarTech.com Advantage
- Allow multiple 2.5" SATA drives to be used with a single SAT2510U2REM installation
- Aluminum enclosure with a fanless designs makes for a quiet storage solution while providing optimal cooling for a hard drive
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Extra/replacement removable drive enclosure for SAT2510U2REM
- Unique enclosure design allows it to be used as an internal removable drive or as a regular external enclosure
- Powered directly from the USB port, when used externally
- Light-weight and durable aluminum construction for the drive enclosure
- High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
Applications
- Use multiple hard drives with the same SAT2510U2REM installation for different scenarios/configurations or rotating backup disks
- Professionals working with large files who need to transport them between computers/locations
- Easily work on and store large presentations or demos from your desktop, then transport it to a clients location without having to transfer files between drives
- Business professionals who need first hand access to their office data while travelling
- Users who need both fast internal storage and portable external storage
Product Numbers
| Ingram Micro Italy | V930664 |
| Ingram Micro Netherlands | 1596877 |
| Ingram Micro Spain | V930664 |
| Ingram Micro France | V930664 |
| Ingram Micro Sweden | V930664 |
| UPC Code | 065030828260 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | No |
| Chipset ID | JMicron - JM20336 |
| Connector(s) | |
| Connector Type(s) | 1 - SATA Power (15 pin) Plug |
| 1 - USB B (4 pin) Male | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - SATA Data & Power Combo (7+15 pin) Plug |
| 1 - USB Mini-B (5 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Tested up to 500 GB |
| Software | |
| OS Compatibility | Windows ME/2000/XP/Vista; MAC OS 9.x or Higher; Linux 2.4.1.0 and Above |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum and Plastic |
| Max Drive Height | 9.5 mm [0.4 in] |
| Product Length | 133 mm [5.2 in] |
| Product Width | 79 mm [3.1 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 100 g [3.5 oz] |
| Special Notes / Requirements | |
| Note | This is an extra 2.5" hard drive enclosure for the SAT2510U2REM |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Enclosure |
| 1 - USB Cable | |
| 1 - Screw Kit | |
Related Products
Accessories
Downloads
Data Sheet(s)
- SAT2510U2S_Datasheet.pdf
English - SAT2510U2S_Datasheet-ES.pdf
Español - SAT2510U2S_Datasheet-FR.pdf
Français - SAT2510U2S_Datasheet-IT.pdf
Italiano - SAT2510U2S_Datasheet-NL.pdf
Nederlands



















