Professional 5.25in Aluminum ATA Hard Drive Mobile Rack w/ 2x 40mm Fan
DRW115ATABKSwap IDE hard drives in and out of a server, quickly and safely
This high quality Removable ATA Hard Drive Drawer/Mobile Rack delivers a convenient ATA storage solution, allowing you to quickly swap ATA66/ATA100 and ATA133 hard drives in and out of a computer without having to open the computer case.
Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in ATA HDD in the (removable) caddy. Connecting the ATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed ATA drive.
A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.
The drive caddy features dual ball-bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.
A dependable, long-lasting storage solution, the drive drawer features highly durable construction, with a 7K insertion rating and is backed by StarTech.com's 3 year warranty.
The StarTech.com Advantage
- Guaranteed compatibility with PC and Mac systems
- Drive enclosure designed with a handle release mechanism for ease of use
- Heavy duty all-aluminum construction provides extra durability and heat dissipation
- Two front-mounted ball bearing fans to provide additional hard drive cooling
- 7K Insertion Rating equates to nearly 4 removal/insertion cycles per day, every day for 5 years
Features
- Can be mounted from the side or the bottom
- Two ball-bearing fans maintain optimum cooling and increased air flow
- Caddy is built with a key lock mechanism to prevent the hard drive form being accidentally removed while in operation
- 4 LED indicators continuously show operating status of the drive drawer
- The frame and caddy is constructed with aluminium for maximum durability
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MBytes/s
- Swap Manager Software allows the hard drive to be removed or replaced while the system is running
Applications
- Can be conveniently used as a mobile back up system
- Heavy duty model made out of aluminum is ideal for use in offices, enterprises, workstations, universities, government organizations or other environments with heavy work loads and usage
- For use in servers and storage subsystems
- Perfect for mission critical control computers where downtime must be minimized
Product Numbers
| Ingram Micro Italy | V930449 |
| Ingram Micro Netherlands | 1590988 |
| Ingram Micro Spain | V930449 |
| Ingram Micro France | V930449 |
| Ingram Micro Sweden | V930449 |
| UPC Code | 065030795401 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Drive Size | 3.5in |
| Drive Type | IDE (ATA) |
| Fans | 2 - 40 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Shock Protection | Yes |
| Hot Swap Capability | Yes |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 236 mm [9.3 in] |
| Product Width | 146 mm [5.7 in] |
| Product Height | 41 mm [1.6 in] |
| Product Weight | 980 g [34.6 oz] |
| Indicators | |
| LED Indicators | 1 - Activity (Yellow) |
| 1 - Fan Failure (Red) | |
| 1 - Power (Green) | |
| 1 - Temperature Warning (Green/Red) | |
| Special Notes / Requirements | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 kg [2.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Caddy |
| 1 - 5.25in Bay | |
| 2 - Key | |
| 8 - Mounting Screws | |
| 1 - Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- DRW115ATABK.pdf
English
Data Sheet(s)
- DRW115ATABK_Datasheet.pdf
English - DRW115ATABK_Datasheet-ES.pdf
Español - DRW115ATABK_Datasheet-FR.pdf
Français - DRW115ATABK_Datasheet-IT.pdf
Italiano - DRW115ATABK_Datasheet-NL.pdf
Nederlands

















