5 Drive 3.5in Removable SAS SATA Mobile Rack Backplane
SBAY5BKTurn 5 SATA/SAS hard drives into front accessible hot-swappable drives
The SBAY5BK SAS/SATA Mobile Rack provides a simple, hot-swappable internal storage solution with support for up to five 3.5in SAS or SATA (SATA, SATA II, SATA III-6Gbps) hard drives.
The SAS/SATA backplane can be mounted into a 4U server/4U rack mounted case, helping to increase internal space efficiency; to help keep installed drives running at optimal temperatures, the 5 drive backplane features two rear-mounted 60mm cooling fans and is constructed of aluminum and steel for maximum heat dissipation.
The RAID compatible SAS/SATA backplane delivers data transfer rates of up to 6 Gbps to provide maximum performance for enhanced storage applications.
The StarTech.com Advantage
- Quickly and easily install or remove up to five SATA and/or SAS drives without having to open the chassis
- A durable steel and aluminum construction and dual 60mm cooling fans ensures optimal cooling of the drives
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Holds up to five 3.5" SATA drives across three 5.25" bays
- Easy to use and lockable drive bay doors
- Supports Dual Port SAS
- Flammability rating of UL 94 V-0
- Fully supports SAS revision 1/2 (3.0/6.0 Gbps) hard drives and controllers
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
- Supports 3.5" form factor SAS and SATA hard drives
- Power/Activity LED indicator for each drive
- Dual 60mm cooling fans
- Sturdy aluminum and steel construction
- Plug-and-Play and Hot-Swap compatible
Applications
- Add additional hot-swap bays to a server or workstation computer
- Replace or upgrade old IDE or SATA-only backplane with a SAS/SATA backplane
- System builders who need to image many 3.5" drives simultaneously and quickly
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Be able to replace/remove individual drives from a storage array with minimal or no system down time
- Add additional disk drive bays to a system with no more internal drive bays
Product Numbers
| Ingram Micro Italy | V930987 |
| Ingram Micro Netherlands | 1608461 |
| Ingram Micro Spain | V930987 |
| Ingram Micro France | V930987 |
| Ingram Micro Sweden | V930987 |
| UPC Code | 065030837200 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Regulatory Approvals | UL 94 V-0 Flammability Rating |
| Number of Drives | 5 |
| Drive Size | 3.5in |
| Drive Type | SAS & SATA |
| Fans | 2 - 60 mm |
| Fan Bearing Type | Sleeve Bearing |
| Connector(s) | |
| Drive Connectors | 5 - SFF-8482 (29 pin; Data & Power; Internal SAS) Receptacle |
| Host Connectors | 10 - SATA (7 pin; Data) Plug |
| 2 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Hot Swap Capability | Yes |
| Air Flow Rate | 24.3 CFM |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 190 mm [7.5 in] |
| Product Width | 146 mm [5.7 in] |
| Product Height | 126 mm [5 in] |
| Product Weight | 1.5 kg [3.3 lb] |
| Indicators | |
| LED Indicators | 1 - Power - Green |
| 5 - Drive Indicator - Blue (Drive Present), Purple (Drive Activity) | |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Humidity | 8~90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Three free 5.25" drive bays |
| Packaging Information | |
| Shipping (Package) Weight | 2 kg [4.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 5 Bay Trayless HDD Backplane |
| 2 - SATA to LP4 Adapters | |
| 5 - SATA Data Cables | |
| 1 - Key | |
| 1 - Pack of Mounting Screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SBAY5BK.pdf
English - SBAY5BK-ES.pdf
Español - SBAY5BK-FR.pdf
Français
Data Sheet(s)
- SBAY5BK_Datasheet.pdf
English - SBAY5BK_Datasheet-ES.pdf
Español - SBAY5BK_Datasheet-FR.pdf
Français - SBAY5BK_Datasheet-IT.pdf
Italiano - SBAY5BK_Datasheet-NL.pdf
Nederlands



















