3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
SATDOCK2520Easily connect and swap two 2.5in SATA hard drives through a single 3.5in front bay
The SATDOCK2520 3.5in SATA Mobile Rack lets you install two 2.5in SATA (SATA, SATA II, SATA III-6Gbps) hard drives (HDD) or solid state drives (SSD) into an available/unused 3.5in floppy drive bay.
The mobile rack delivers quick and easy access to hard drive contents, using a convenient "no mounting required /easy eject" feature (much like a tape cartridge or floppy disk) that eliminates the need for the drives to be installed in a tray - a time-saving solution for instant drive removals and insertions as part of a system building process or integration into rackmount systems or industrial environments.
For added security, the mobile rack is equipped with locking bay doors to prevent unauthorized removal of the swappable hard drives. Also a perfect addition for operating system image deployment and any task that requires being able to access large volumes of data on the fly, the hot swap bay provides everything you need to expedite important projects while maintaining a reliable storage solution.
The StarTech.com Advantage
- Enables two 2.5in HDD/SSD to be installed into any free 3.5in drive bay without need of tray, caddy or carrier
- Providing a reliable HDD/SSD swapping solution this enclosure has an insertion cycle rating exceeding 15000 cycles
- Lockable drive doors add peace of mind and drive security
Features
- Accepts up to two 2.5" SATA drives in a single 3.5" drive bay form factor
- Lockable drive doors
- 15, 000+ insertion rating
- Durable aluminum construction
- Power/Activity LED indicators for each drive
- Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives and controllers
- Supports 2.5" form factor hard drives (HDD) and solid state drives (SSD)
- No drivers or software required
- Plug-and-Play and Hot-Swap compatible
Applications
- Easily add two 2.5" SATA hard drives or solid state drives to a system with an available external 3.5" bay
- System builders who need to image drives quickly and efficiently
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Be able to replace/remove individual drives from a storage array with minimal or no system down time
- Technicians who regularly test or benchmark different hard drives and need to swap between them
Product Numbers
| Ingram Micro Italy | V930986 |
| Ingram Micro Netherlands | 1608427 |
| Ingram Micro Spain | V930986 |
| Ingram Micro France | V930986 |
| Ingram Micro Sweden | V930986 |
| UPC Code | 065030837194 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Number of Drives | 2 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Connector(s) | |
| Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - SATA (7 pin; Data) Plug |
| 1 - SATA Data & Power Combo (7+15 pin) Plug | |
| Performance | |
| Hot Swap Capability | Yes |
| Insertion Rating | 15,000 Cycles |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel and Plastic |
| Max Drive Height | 9.5 mm [0.4 in] |
| Product Length | 154 mm [6.1 in] |
| Product Width | 101 mm [4 in] |
| Product Height | 25 mm [1 in] |
| Product Weight | 224 g [7.9 oz] |
| Indicators | |
| LED Indicators | 2 - Blue/Red (Blue-Online, Red-Activity) |
| Environmental | |
| Operating Temperature | 5°C to 70°C (41°F to 158°F) |
| Storage Temperature | -40°C to 80°C (-40°F to 176°F) |
| Humidity | 8~90% RH |
| Special Notes / Requirements | |
| Note | Some SSD's require 12V power, which is not supplied by this device. |
| Packaging Information | |
| Shipping (Package) Weight | 330 g [11.6 oz] |
| What's in the Box | |
| Included in Package | 1 - Dual 2.5in HDD Dock |
| 2 - SATA data cables | |
| 2 - Keys | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCK2520.pdf
English
Data Sheet(s)
- SATDOCK2520_Datasheet.pdf
English - SATDOCK2520_Datasheet-ES.pdf
Español - SATDOCK2520_Datasheet-FR.pdf
Français - SATDOCK2520_Datasheet-IT.pdf
Italiano - SATDOCK2520_Datasheet-NL.pdf
Nederlands


















