3.5in Silver eSATA USB Dual SATA External RAID Hard Drive Enclosure
SAT3520U2ERRAID array supported External storage enclosure for up to 2 SATA hard drives requiring only a single eSATA connection
This Dual SATA External Hard Drive Enclosure delivers the ideal external RAID solution, allowing you to install two high capacity 3.5in SATA hard drives (SATA, SATA II, SATA III), connected to the host computer through either a Port-Multiplier capable eSATA or USB 2.0 ports.
For true eSATA convenience, the enclosure features built-in port multiplier support, allowing both of the installed Serial ATA drives to be connected to the host computer through a single eSATA cable.
A versatile external storage solution, the enclosure supports almost any 3.5in SATA hard drive and can be connected to a computer through USB 2.0, if an eSATA connection is not available.
The enclosure supports multiple RAID array configurations including RAID 0, RAID 1, BIG(JBOD), SAFE33 & SAFE55 - allowing you to configure your external drives to best suit the application.
To help protect installed SATA hard drives and their valuable data content from in-transit damage, the enclosure features a sturdy aluminum casing that also enhances drive heat dissipation for a cooler operating environment.
To provide further cooling for installed SATA hard drives, the enclosure features a built-in 50mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This is especially important when using large capacity hard drives, and faster “spinning" drives (i.e 7200 RPM), as it can help keep drives running cooler, which can preserve data integrity and the drive's lifespan by reducing the chances of premature failures.
An out-of-the-box external RAID or USB 2.0 storage solution, the eSATA/USB Dual External RAID Hard Drive Enclosure includes both eSATA and USB 2.0 cables, as well as the necessary power adapter.
The StarTech.com Advantage
- Built-in support for numerous RAID modes for most personal/business needs and an 50mm cooling fan to keep drives from overheating
- Support for up to 2 SATA drives over a high speed eSATA or USB 2.0 interface
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Supports up to 2 SATA drives
- Supported RAID modes: 0, 1, JBOD, Spanning, SAFE33 and SAFE50
- Software GUI or on-board DIP switch configuration
- LED indicators for each drive, host interface and power
- SATA revision 2 compliant eSATA host interface, with transfer rates up to 3.0 Gbps
- High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 3.5" form factor SATA hard drives
- 50mm cooling fan
- Plug-and-Play and hot-swap compatible
Applications
- Add external RAID storage solution without worrying about driver or software support
- Businesses requiring external RAID storage for data redundancy
- External storage that is easily transferable between different computer systems
- Large volume external storage for backups/archiving
- Video editing or photography professional/enthusiasts working with very large file sizes
Product Numbers
| Ingram Micro Netherlands | 1614331 |
| DELL Netherlands Harmony | A4070600 |
| UPC Code | 065030830676 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 2 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | Yes |
| Fans | 1 - 50 mm |
| Chipset ID | Silicon Image - SiI5744 |
| Connector(s) | |
| Drive Connectors | 2 - SATA (7 pin; Data) Receptacle |
| 2 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | Yes |
| Supported RAID Modes | BIG (Spanning or Concatenation) |
| JBOD - (Just a Bunch of Disks) | |
| RAID 0 (Striped Disks) | |
| RAID 1 (Mirrored Disks) | |
| SAFE 33 (33% of the Drives are RAID 1, the rest is BIG) | |
| SAFE 50 (50% of the Drives are RAID 1, the rest is BIG) | |
| Max Drive Capacity | 2 TB Each (4 TB Total) |
| Software | |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), MAC OS 9.0 +, and Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 230 mm [9.1 in] |
| Product Width | 100 mm [3.9 in] |
| Product Height | 142 mm [5.6 in] |
| Product Weight | 1.9 kg [4.2 lb] |
| Indicators | |
| LED Indicators | 1 - Power |
| 2 - Hard Drive Indicators (One Each) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 4.2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| Note | The maximum supported partition size for 32-bit Windows systems is 2 TB. Windows cannot detect multiple drives in any RAID mode if the total size exceeds 2TB. Hard drives in non-RAID mode (JBOD) are supported up to 2TB. |
| Packaging Information | |
| Shipping (Package) Weight | 2 kg [4.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Aluminum Enclosure |
| 1 - Plastic Stand | |
| 1 - eSATA Cable | |
| 1 - USB Cable | |
| 1 - Screw Kit | |
| 1 - Power Cable | |
| 1 - Power Adapter | |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- SAT3520U2ER.pdf
English
Data Sheet(s)
- SAT3520U2ER_Datasheet.pdf
English - SAT3520U2ER_Datasheet-ES.pdf
Español - SAT3520U2ER_Datasheet-FR.pdf
Français - SAT3520U2ER_Datasheet-IT.pdf
Italiano - SAT3520U2ER_Datasheet-NL.pdf
Nederlands











