CHECKOUT Your Cart: Empty

2.5in eSATA USB External Hard Drive Enclosure for SATA HDD

SAT2510U2E

Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive

30,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 165

This eSATA/USB External Hard Drive Enclosure transforms virtually any 2.5in SATA (SATA, SATA II, SATA III) laptop hard drive or solid state drive (SSD) into the perfect portable storage solution!

Ideal for storing digital multimedia and other demanding applications, the external HDD enclosure lets you get the most out of your hard drive, connecting to a host computer using USB 2.0 (also backward compatible with USB 1.1)or eSATA, for maximum data transfer rates of up to 3Gbps (using eSATA). Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

A truly portable solution, SAT2510U2E features lightweight, yet durable aluminum construction, as well as a small form factor design that fits perfectly into your pocket or notebook bag when not in use. And, to eliminate the hassle of having to find a power outlet when you are ready to back up your data or load your stored files, the enclosure offers USB powered operation, requiring no external power supply.

The StarTech.com Advantage
  • Choose between eSATA or USB 2.0 connectivity depending on host system configuration/capabilities
  • A compact, aluminum chassis makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics that's powered over USB
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • SATA revision 2 compliant eSATA host interface, with supported transfer rates up to 3 Gbps
  • High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
  • Powered directly from the USB port
  • Light-weight and durable aluminum chassis
  • Power/Activity LED indicator
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) or solid state drives (SSD)
  • Plug-and-Play and Hot-Swap compatible
  • Includes a protective carrying pouch
Applications
  • Create a fast, portable external storage solution for desktops, laptops or netbooks
  • Add-on extra storage to almost any USB enabled computer system
  • Backup important data to an external storage device
  • Share large files between computers quickly and securely without a network
  • Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
Ingram Micro Italy V930663
Ingram Micro Netherlands 1596836
Ingram Micro Spain V930663
Ingram Micro France V930663
Ingram Micro Sweden V930663
UPC Code 065030826945
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & eSATA
Number of Drives 1
Drive Size 2.5in
Drive Type SATA
Drive Installation Fixed
Fan(s) No
Chipset ID JMicron - JM20316
Connector(s)
Connector Type(s) 1 - eSATA (7 pin; Data) Plug
1 - USB Mini-B (5 pin) Female
Performance
Maximum Data Transfer Rate eSATA - 3Gbps
USB 2.0 - 480Mbps
RAID No
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Software
OS Compatibility Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS 10 and up, and Linux
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Max Drive Height 9.5 mm [0.4 in]
Product Length 135 mm [5.3 in]
Product Width 70 mm [2.8 in]
Product Height 15 mm [0.6 in]
Product Weight 90 g [3.2 oz]
Indicators
LED Indicators 1 - Single LED, flashes to show drive activity
Power
Input Voltage 5 DC
Packaging Information
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - 2.5” SATA Enclosure
1 - eSATA Cable
1 - USB Cable
1 - USB to DC Cable
1 - Screws
1 - Screw Driver
1 - Travel Pouch
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure
IDE2510U2 2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure Turn a 2.5in IDE drive into an external storage device with USB 2.0 connectivity
14,99 €
In Stock 155
2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510U2 2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
In Stock 311

Accessories

2 Port CardBus eSATA Laptop Adapter Card
26,61 €
Not Available
2 Port ExpressCard eSATA Controller Adapter Card
ECESATA22 2 Port ExpressCard eSATA Controller Adapter Card Add 2 eSATA ports through your laptop ExpressCard slot
53,99 €
In Stock 60
Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
8,99 €
In Stock 211
Shielded eSATA Cable - M/M
10,99 €
In Stock 37
6 ft Shielded eSATA to SATA Cable
SATA2ESATA6 6 ft Shielded eSATA to SATA Cable Connect eSata devices to a standard SATA port
10,99 €
In Stock 161
1 Port SATA to eSATA Slot Plate Bracket
7,99 €
In Stock 36