CHECKOUT Your Cart: Empty

2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD

SAT2510U2

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity

19,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 311

This USB to SATA External Hard Drive Enclosure transforms virtually any 2.5in SATA (SATA, SATA II, SATA III) laptop hard drive or SSD into the perfect portable storage solution! Ideal for storing digital multimedia and other demanding applications, the enclosure let's you get the most out of your hard drive, connecting to a host computer using USB 2.0 (also backward compatible with USB 1.1) for maximum data transfer rates of up to 480Mbps. Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

A truly portable solution, the external hard drive enclosure features lightweight, yet durable aluminum construction, as well as a small form factor design that fits perfectly into your pocket or notebook bag when not in use.

Plus, to eliminate the hassle of having to find a power outlet when you are ready to back up your data or load your stored files, the USB SATA hard drive enclosure requires no external power supply, as it is powered through its USB connection to the computer.

The StarTech.com Advantage
  • A compact, aluminum chassis construction makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics
  • USB 2.0 transfer rates up to 480 Mbps and ability to draw power from up to two USB ports, means fast access without reliance on external power
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Light-weight, durable aluminum construction
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
  • Power/activity LED
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Powered directly from the USB ports
  • Compact, portable design
  • Includes a protective carrying pouch
Applications
  • Create a fast, ultra portable external storage solution for laptops or netbooks
  • Add-on storage to any USB enabled computer system
  • Backup data to an external storage device
  • Retrieve data from old laptop drive, or turn the unused drive into additional external storage space
Product Numbers
Dell France Harmony A4706617
Ingram Micro Italy V930661
Ingram Micro Netherlands 1596766
Ingram Micro Spain V930661
DELL España Harmony A4070759
DELL Netherlands Harmony A4070586
Ingram Micro France V930661
Ingram Micro Sweden V930661
UPC Code 065030823654
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0
Bus Type USB 2.0
Number of Drives 1
Drive Size 2.5in
Drive Type SATA
Drive Installation Fixed
Fan(s) No
Chipset ID Sunplus - SPIF225A
Connector(s)
Connector Type(s) 1 - USB Mini-B (5 pin) Female
Performance
Maximum Data Transfer Rate 480Mbps
RAID No
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Mac OS X (tested up to 10.8)
Linux
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Max Drive Height 9.5 mm [0.4 in]
Product Length 120 mm [4.7 in]
Product Width 76.5 mm [3 in]
Product Height 13 mm [0.5 in]
Product Weight 60 g [2.1 oz]
Indicators
LED Indicators 1 - Green: Power / Red: Drive Activity
Power
Power Adapter Included No
Input Voltage 5 DC
Environmental
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Humidity 0 ~ 90% RH
Packaging Information
Shipping (Package) Weight 178 g [6.3 oz]
What's in the Box
Included in Package 1 - 2.5" SATA Enclosure
1 - USB 2.0 Y-Cable
1 - Screw Kit
1 - Mini Screwdriver
1 - Protective Case
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure
IDE2510U2 2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure Turn a 2.5in IDE drive into an external storage device with USB 2.0 connectivity
14,99 €
In Stock 155
2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510BU2 2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
In Stock 1511

Accessories

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
2,99 €
In Stock 217
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10 10 ft USB 2.0 Cable - USB A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
3,99 €
In Stock 124

Downloads

Manual(s):
Data Sheet(s)