CHECKOUT Your Cart: Empty

2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD

SAT2510BU2

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity

19,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 1511

This external hard drive enclosure transforms a 2.5in SATA (SATA, SATA II, SATA III) hard drive or SSD into the perfect portable storage solution.

Ideal for storing digital multimedia and other demanding applications, the enclosure lets you get the most out of your hard drive, connecting to a host computer using USB 2.0 (also backward compatible with USB 1.1), for maximum data transfer rates of 480Mbps. Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

Plus, the external hard drive enclosure includes a USB Y-cable, that when both USB male connectors are connected to the host computer eliminates the need for an external power adapter.

The StarTech.com Advantage
  • A compact, aluminum chassis construction makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics
  • USB 2.0 transfer rates up to 480 Mbps and ability to draw power from up to two USB ports, means fast access without reliance on an external power source
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Light-weight, durable aluminum construction
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
  • Power/activity LED
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
  • Powered directly from the USB ports
  • Compact, portable design
  • Includes a protective carrying pouch
Applications
  • Create a fast, ultra portable external storage solution for laptops or netbooks
  • Add-on storage to any USB enabled computer system
  • Backup data to an external storage device
  • Retrieve data from old laptop drive, or turn the unused drive into additional external storage space
Product Numbers
Dell France Harmony A4706618
Ingram Micro Italy V930660
Ingram Micro Netherlands 1596732
Ingram Micro Spain V930660
DELL España Harmony A4070758
DELL Netherlands Harmony A4070585
Ingram Micro France V930660
Ingram Micro Sweden V930660
UPC Code 065030830416
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0
Number of Drives 1
Drive Size 2.5in
Drive Type SATA
Drive Installation Fixed
Fan(s) No
Chipset ID Sunplus - SPIF225A
Connector(s)
Connector Type(s) 1 - USB Mini-B (5 pin) Female
Performance
Maximum Data Transfer Rate 480Mbps
RAID No
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit)
Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8
Linux
Physical Characteristics
Color Black
Enclosure Type Aluminum
Max Drive Height 9.5 mm [0.4 in]
Product Length 120 mm [4.7 in]
Product Width 75 mm [3 in]
Product Height 10 mm [0.4 in]
Product Weight 62.1 g [2.2 oz]
Indicators
LED Indicators 1 - Green: Power / Red: Drive Activity
Power
Power Adapter Included No
Input Voltage 5 DC
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 2.5" SATA Enclosure
1 - USB 2.0 Y-Cable
1 - Screw Kit
1 - Mini Screwdriver
1 - Protective Case
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure
IDE2510U2 2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure Turn a 2.5in IDE drive into an external storage device with USB 2.0 connectivity
14,99 €
In Stock 155
2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510U2 2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
In Stock 311
2.5in eSATA USB External Hard Drive Enclosure for SATA HDD
SAT2510U2E 2.5in eSATA USB External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive
30,99 €
In Stock 165

Accessories

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10 10 ft USB 2.0 Cable - USB A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
3,99 €
In Stock 124
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
2,99 €
In Stock 217