Hard Drive Accessories / External Drive Enclosures / IDE1810U2Z
Discontinued
1.8in USB External Hard Drive Enclosure for LIF/ZIF HDD
IDE1810U2ZThis external hard drive enclosure allows you to turn a CE-ATA (ZIF or LIF style) 1.8in hard drive into a portable external storage solution, connected through USB 2.0 to a laptop or desktop computer.
This sturdy, yet lightweight HDD enclosure offers a cost-effective way to harness the newest, fastest growing standard in small form factor storage (CE-ATA) while maintaining the convenience of USB.
The StarTech.com Advantage
- Pocket size to save space with a slim, compact design, which makes it easy for transporting to and from.
- Ideal for convenient external offloading or additional storage for notebook computers while traveling or working out of the office
- Suitable for all 1.8" Toshiba and Hitachi made CE-ATA (IDE) hard drives, which uses a ZIF or LIF (zero or low insertion force) connector
- PC and MAC Compatible
Features
- Provides maximum portability and file sharing flexibility between computers – optimized for combination of mobile power and performance to quickly add external storage.
- Rugged aluminum enclosure for reliable data protection
- Plug and Play; Hot-Swapping
- USB powered device; no adapter needed due to low HDD power consumption
- Supports USB 2.0 and backwards compatible with USB 1.1
Applications
- Ideal for convenient external offloading or additional storage for notebook computers while traveling or working out of the office
- Can be used as a removable boot device; Great for onsite repairs and emergency data recovery.
- Use with 1.8” CE-ATA (also known as ZIF or LIF style) hard drives, the newest fastest growing standard in small form factor storage that is used in these handheld and consumer electronic devices:
- Portable Music
- Video Players (MP3, Ipods)
- Smartphones
- Digital Video Cameras
- Digital Cameras
- Other External Storage Devices
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Bus Type | USB 2.0 |
| Number of Drives | 1 |
| Drive Type | LIF/ZIF |
| Drive Installation | Fixed |
| Fan(s) | No |
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Male |
| Host Connectors | 1 - USB Mini-B (5 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| RAID | No |
| Software | |
| OS Compatibility | Windows ME/2000/XP/Vista/Linux Kernel 2.4.0 or above/Mac OS 9.2.21 and up |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 86 mm [3.4 in] |
| Product Width | 62 mm [2.4 in] |
| Product Height | 10 mm [0.4 in] |
| Product Weight | 20 g [0.7 oz] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5% ~ 90% RH |
| Special Notes / Requirements | |
| Note | Enclosure is Aluminum for the case, outer enclosure is hard plastic. |
| Packaging Information | |
| Shipping (Package) Weight | 220 g [7.8 oz] |
| What's in the Box | |
| Included in Package | 1 - 1.8” Drive Enclosure |
| 1 - Bracket | |
| 1 - 1 ft. USB Cable | |
| 1 - Leather Pouch | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
IDE2510U2 2.5in Silver USB 2.0 to IDE External Hard Drive Enclosure Turn a 2.5in IDE drive into an external storage device with USB 2.0 connectivity
14,99 €
SAT2510U2 2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
Accessories
Downloads
Manual(s):
- IDE1810U2Z.pdf
English
Data Sheet(s)
- IDE1810U2Z_Datasheet.pdf
English - IDE1810U2Z_Datasheet-ES.pdf
Español - IDE1810U2Z_Datasheet-FR.pdf
Français - IDE1810U2Z_Datasheet-IT.pdf
Italiano - IDE1810U2Z_Datasheet-NL.pdf
Nederlands
