3.5in USB to SATA External Hard Drive Enclosure w/ One Button Backup
SAT3510U2BEUUSB 2.0 3.5in SATA External HDD Enclosure
This USB 2.0 External Hard Drive Enclosure supports the latest generations of SATA hard drive storage up to 2TB (2 Terabytes), and allows automated data/file backups at the touch of a button. The HDD enclosure connects to a host computer through USB 2.0 and supports 3.5in Serial ATA hard drives, providing a cost-effective way to take advantage of the high capacity offered by the newest SATA hard drives.
The enclosure includes highly configurable software that lets you pre-define backup tasks - allowing for fast, automated backup and archiving of valuable data when the One Touch Backup feature is activated.
The External hard drive enclosure features a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB to 2TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity and drive lifespan.
Constructed of durable but lightweight aluminum, this external storage solution is an ideal add-on for maintaining data integrity, mobilizing data, or convenient backup.
The StarTech.com Advantage
- Back-Up your data at the touch of a button
- Supports almost any Universal fitting for 3.5" SATA I/II hard drives
Features
- Blue illuminated power button
- Lightweight, durable aluminum finish with built-in 40mm cooling fan
- Power and data transfer LEDs offer simple monitoring of drive activity
Applications
- Back-up your existing hard drive for extra data security, or archiving valuable data from desktop and laptop computers
- Easy add-on storage - perfect for home or office environment
- Share and synchronize important files and applications between computers
Product Numbers
| UPC Code | 065030835787 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | Yes |
| Fans | 1 - 40 mm |
| Chipset ID | SunPlus - SPIF215A |
| Connector(s) | |
| Drive Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| RAID | No |
| Max Drive Capacity | 2 Terabytes |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 225 mm [8.9 in] |
| Product Width | 123 mm [4.8 in] |
| Product Height | 33 mm [1.3 in] |
| Product Weight | 800 g [28.2 oz] |
| Indicators | |
| LED Indicators | 1 - Power + Data |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| Note | OS Support: Windows 98SE/ME/2000/XP/VISTA/Mac OS 9x and up |
| Packaging Information | |
| Shipping (Package) Weight | 820.000002 |
| What's in the Box | |
| Included in Package | 1 - Enclosure |
| 1 - Stand | |
| 1 - USB Cable | |
| 1 - Screw Kit | |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Data Sheet(s)
- SAT3510U2BEU_Datasheet.pdf
English - SAT3510U2BEU_Datasheet-ES.pdf
Español - SAT3510U2BEU_Datasheet-FR.pdf
Français - SAT3510U2BEU_Datasheet-IT.pdf
Italiano - SAT3510U2BEU_Datasheet-NL.pdf
Nederlands

