3.5in Silver USB 2.0 to SATA External Hard Drive Enclosure
SAT3510U2VEUTurn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
This External Hard Drive Enclosure lets you install a 3.5in Serial ATA hard drive for connection to a computer using USB 2.0 - a cost-effective storage solution for a wide variety of applications including file and application sharing between desktop and notebook computers, data archiving, or simply backing up existing hard drives to preserve data security. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
Designed with modern computer systems in mind, the external USB 2.0 SATA hard drive enclosure is compatible with the IT industry's newest 3.5in Serial ATA (SATA 150, SATA II/SATA 300) hard drives (up to 2 TB), and offers a sturdy and attractive aluminum casing that looks terrific next to any MAC or PC system.
The SATA hard drive enclosure is compatible with a broad range of operating systems, including Windows 98/ME/XP/Vista, Mac OS 9.0 and up, as well as Linux. Plus, the enclosure supports Apple's Mac OS X Leopard operating system, including its breakthrough automatic backup feature "Time Machine".
The StarTech.com Advantage
- Simple, cost effective SATA hard drive enclosure with a high speed USB 2.0 connection
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Power/Activity LED indicator
- Light-weight and durable aluminum chassis
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Ingram Micro Belgium | 1620145 |
| Ingram Micro España | V931461 |
| Ingram Micro Italy | V931461 |
| Ingram Micro Netherlands | 1620145 |
| Ingram Micro France | V931461 |
| Ingram Micro Sweden | V931461 |
| UPC Code | 065030835770 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | SunPlus - SPIF215A |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Male |
| Drive Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS 9.0 ~ 10.8 Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 193 mm [7.6 in] |
| Product Width | 31 mm [1.2 in] |
| Product Height | 113 mm [4.4 in] |
| Product Weight | 325 g [11.5 oz] |
| Indicators | |
| LED Indicators | 1 - Green - Solid (Power)- Blinking (Read/Write) |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 820 |
| What's in the Box | |
| Included in Package | 1 - Aluminum HD Enclosure |
| 1 - Plastic Stand | |
| 1 - USB Cable | |
| 1 - Screw Kit | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT3510U2VEU.pdf
English - SAT3510U2VEU-FR.pdf
Français
Data Sheet(s)
- SAT3510U2VEU_Datasheet.pdf
English - SAT3510U2VEU_Datasheet-DE.pdf
Deutsch - SAT3510U2VEU_Datasheet-ES.pdf
Español - SAT3510U2VEU_Datasheet-FR.pdf
Français - SAT3510U2VEU_Datasheet-IT.pdf
Italiano - SAT3510U2VEU_Datasheet-NL.pdf
Nederlands





























